L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  D-Subminiature  >  Bulk Cable  >  Plenum-HI-Temp Data Cable  >  CSPL15

Plenum, High Temperature Data Cable - Shielded, (15) 24 AWG Stranded Conductors, -40 C to 150 C

Plenum, High Temperature Data Cable - Shielded, (15) 24 AWG Stranded Conductors, -40 C to 150 C

Some harsh environments require protection beyond the capabilities of PVC. Halar (thermoplastic fluoropolymer) insulated cable provides excellent thermal characteristics, electrical properties, and chemical resistance. Cable construction features (15) 24 AWG stranded tinned copper conductors, overall aluminum/mylar shield with 24 AWG drain wire, and Halar insulated conductors and clear cable jacket. Choose from 100, 500, or 1,000 foot put-ups. L-com will manufacture cable assemblies featuring plenum cable with modest minimum requirements.

15 Conductor 24 AWG Plenum Bulk Cable, 100 ft. Coil 15 Conductor 24 AWG Plenum Bulk Cable, 100 ft. Coil Quantity   
Item # CSPL15-100 
List Price $253.32  Price Breaks  Availability  In Stock

15 Conductor 24 AWG Plenum Bulk Cable, 500 ft. Spool 15 Conductor 24 AWG Plenum Bulk Cable, 500 ft. Spool Quantity   
Item # CSPL15-500 
List Price $1,101.32  Price Breaks  Availability  In Stock

15 Conductor 24 AWG Plenum Bulk Cable, 1,000 ft. Spool 15 Conductor 24 AWG Plenum Bulk Cable, 1,000 ft. Spool Quantity   
Item # CSPL15-1000 
List Price $2,688.36  Price Breaks  Availability  Call Us



More Ideas
Foil Shielded Multiconductor Data Cable - (15) 24 AWG Stranded Conductors + Drain Wire                                                                                                                                                                        Foil Shielded Multiconductor Data Cable - (15) 24 AWG Stranded Conductors + Drain Wire
 Your Price:   $68.46
Availability:     In Stock
    More Info
Low Smoke Zero Halogen (LSZH) Data Cable - Double Shielded, (15) 24 AWG Stranded Conductors                                                                                                                                                                   Low Smoke Zero Halogen (LSZH) Data Cable - Double Shielded, (15) 24 AWG Stranded Conductors
 Your Price:   $184.00
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company