Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  D-Subminiature  >  Cable Ties, Heat Shrink, Tubing  >  TUBSPLT  >  TUBSPLT-1.0

Nylon Split Loom Tubing, 1.0", 100 ft spool

   Features
  • Material is nylon
  • Applications include automotive/industrial wire harnessing and marine wire protection
  • Resistant to gasoline, oil and other contaminating chemicals
  • Available in ¼", ½" and 1" diameters. Packaged in 100 foot spools
  • Color is black
Nylon Split Loom Tubing, 1.0
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$55.50
Your Price1-9$55.50
10-24$54.39
25-99$53.28
100-249$52.17
250 +$51.06
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

Nylon split loom tubing is ideal for automotive and industrial wire harnesses as well as marine wire protection. Split tubing allows for easy breakouts and is resistant to abrasion, gasoline, oil and other chemicals.

   Details
L-com Item #TUBSPLT-1.0
ManufacturerL-com
UPC # (More)822335082892
RoHS StatusRoHS Compliant RoHS Compliant(More)
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the Nylon Split Loom Tubing, 1.0", 100 ft spool
Polyester Expandable Sleeving
Polyester Expandable Sleeving
Plenum, High Temperature Data Cable - Shielded, (25) 24 AWG Stranded Conductors, -40 C to 150 C
Plenum, High Temperature Data Cable - Shielded, (25) 24 AWG Stranded Conductors, -40 C to 150 C
Cable Tie Wraps - 4 Sizes, Pkg/100
Cable Tie Wraps - 4 Sizes, Pkg/100

Customers who bought the Nylon Split Loom Tubing, 1.0", 100 ft spool product also bought . . .
Deluxe Null Modem Reverser Cable, DB9 Male / Female, 10.0 ft
Deluxe Null Modem Reverser Cable, DB9 Male / Female, 10.0 ft
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Nylon Split Loom Tubing, 1.0", 100 ft spool
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845