L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  D-Subminiature  >  Adapters, Couplers, Splitters  >  Adapter Kits  >  DIYM

Metal Case, Pair 3" x 3" x 1" Overall Size


ADPT CASE, SHLD 3
Roll over image to zoom in
L-com Item # DIYM

List Price$16.15
Your Price 1-9$16.15
10-24$15.83
25-99$15.50
100 +Call Us
Availability: Call Us
Quantity  
 
A fully shielded metal case plus a variety of end caps allow the user to create and build a variety of data line adapters. End cap options include DB9, DB25, DB37 female plus blank and 0.5" hole versions. 3" x 3" x 1" size allows ample room for a PC board and small components. Durable construction featuring heavy gauge steel and nickel plated end caps. Color is beige, (8) assembly screws provided.

This item is non-cancelable / non-returnable.


L-com Item #DIYM
ManufacturerL-com
UPC # (More)822335020641

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • 3" x 3" x 1" adapter case for use with various end cap options for user defined adapters
  • Heavy gauge steel construction for long life
  • End cap options are DB9, DB15, DB25, DB37 female plus blank and 0.5" hole versions.
Applications:
  • Data networking
  • RS-232
  • RS-485
  • Custom OEM applications
Similar Products

End Cap, Blank (No Cutouts)                                                                         End Cap, Blank (No Cutouts)
Your Price: $13.75
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Metal Case, Pair 3" x 3" x 1" Overall Size
© Infinite Electronics International, Inc.