Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  D-Subminiature  >  Cable Assemblies  >  LSZH Non-PVC D-Sub Cable Assemblies  >  CSMUZ15MF  >  CSMUZ15MF-5

LSZH D-Sub Cable, DB15 Male / DB15 Female, 5.0 ft

   Features
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage
  • Wired straight through to connect many serial devices/peripherals
  • Double shielded to provide maximum protection against data corrupting EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • DB15 male to female connectors; lengths range from 1 ft to 125 ft; color is black
LSZH D-Sub Cable, DB15 Male / DB15 Female, 5.0 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$37.50
Your Price1-9$37.50
10-24$36.00
25-99$34.50
100-249$33.00
250-499$31.50
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

Low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere the protection of people and equipment from toxic and corrosive gases is critical. This design features an attractive injection molded backshell with 4-40 threaded thumbscrews. A stamped steel internal shell insures a strong strain relief and provides superior protection against EMI/RFI. The LSZH cable is foil/braid shielded with 24 AWG stranded conductors, color is black. L-com will manufacture custom cable assemblies with modest minimum requirements.

   Details
L-com Item #CSMUZ15MF-5
ManufacturerL-com
UPC # (More)822335083585
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • RS-232 serial communications
  • Test and measurement applications
  • Confined space applications
  • Data Networking
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Deluxe Molded D-Sub Cable, DB15 Male / Female, 5.0 ft                                               Deluxe Molded D-Sub Cable, DB15 Male / Female, 5.0 ft
Your Price:   $12.75
Availability:   In Stock
    More Info
Reversible Hardware Molded D-Sub Cable, DB15 Male / Female, 5.0 ft                                  Reversible Hardware Molded D-Sub Cable, DB15 Male / Female, 5.0 ft
Your Price:   $19.25
Availability:   In Stock
    More Info
Deluxe Molded Black D-Sub Cable, DB15 Male / Female, 5.0 ft                                         Deluxe Molded Black D-Sub Cable, DB15 Male / Female, 5.0 ft
Your Price:   $12.75
Availability:   In Stock
    More Info

Accessories for the LSZH D-Sub Cable, DB15 Male / DB15 Female, 5.0 ft
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the LSZH D-Sub Cable, DB15 Male / DB15 Female, 5.0 ft product also bought . . .
USB Type B Female Field Termination Connector
USB Type B Female Field Termination Connector
Modular Plug, RJ50 (10x10), Pkg/100
Modular Plug, RJ50 (10x10), Pkg/100
Slimline Socket Saver, DB25 Male / Female
Slimline Socket Saver, DB25 Male / Female
Cat 3 Coupler - Shielded RJ45 (8x8) Keystone Feed-thru
Cat 3 Coupler - Shielded RJ45 (8x8) Keystone Feed-thru
Modular Coupler, RJ12 (6x6), Straight, 30µ, Black, Deluxe Panel
Modular Coupler, RJ12 (6x6), Straight, 30µ, Black, Deluxe Panel
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed LSZH D-Sub Cable, DB15 Male / DB15 Female, 5.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845