L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  D-Subminiature  >  Bulk Cable  >  LSZH Data Cable  >  CSLSZH15

Low Smoke Zero Halogen (LSZH) Data Cable - Double Shielded, (15) 24 AWG Stranded Conductors

Low Smoke Zero Halogen (LSZH) Data Cable - Double Shielded, (15) 24 AWG Stranded Conductors

Hard to find low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors. Cable construction features (15) 24 AWG stranded tinned copper conductors with high density polyethylene insulation, overall aluminum polyester foil shield with tinned copper braid and a 24 AWG drain wire. Cable jacket color is black. Available in 100, 500, or 1000 foot spools. L-com will manufacture cable assemblies featuring low smoke zero halogen cable with modest minimum requirements.

15 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 100 ft. Coil 15 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 100 ft. Coil Quantity   
Item # CSLSZH15-100 
List Price $203.37  Price Breaks  Availability  In Stock

15 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 500 ft. Spool 15 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 500 ft. Spool Quantity   
Item # CSLSZH15-500 
List Price $1,076.99  Price Breaks  Availability  In Stock

15 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 1000 ft. Spool 15 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 1000 ft. Spool Quantity   
Item # CSLSZH15-1000 
List Price $1,599.89  Price Breaks  Availability  In Stock



More Ideas
Heavy Duty Double Shielded Multiconductor Data Cable - (15) 20 AWG Conductors, Foil + Braid Shield                                                                                                                                                            Heavy Duty Double Shielded Multiconductor Data Cable - (15) 20 AWG Conductors, Foil + Braid Shield
 Your Price:   $419.44
Availability:     In Stock
    More Info
Foil Shielded Multiconductor Data Cable - (15) 24 AWG Stranded Conductors + Drain Wire                                                                                                                                                                        Foil Shielded Multiconductor Data Cable - (15) 24 AWG Stranded Conductors + Drain Wire
 Your Price:   $80.15
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.