L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed on Monday, December 25th, in observance of the Christmas Holiday.
You Are Here:  Home  >  D-Subminiature  >  Cable Assemblies  >  LSZH Non-PVC D-Sub Cable Assemblies  >  CSMUZ15MM

Low Smoke Zero Halogen (LSZH) 15 Pin D-Sub Cables - Male to Male, Fully Populated, Double Shielded

Low Smoke Zero Halogen (LSZH) 15 Pin D-Sub Cables - Male to Male, Fully Populated, Double Shielded

Low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere the protection of people and equipment from toxic and corrosive gases is critical. This design features an attractive injection molded backshell with 4-40 threaded thumbscrews. A stamped steel internal shell insures a strong strain relief and provides superior protection against EMI/RFI. The LSZH cable is foil/braid shielded with 24 AWG stranded conductors, color is black. L-com will manufacture custom cable assemblies with modest minimum requirements.

Item # Length Availability Price   Quantity

CSMUZ15MM-1
1.0
In Stock
 
    $30.57 
CSMUZ15MM-2.5
2.5
In Stock
 
    $33.68 
CSMUZ15MM-5
5.0
In Stock
 
    $38.86 
CSMUZ15MM-10
10.0
In Stock
 
    $49.22 
CSMUZ15MM-15
15.0
In Stock
 
    $59.58 
CSMUZ15MM-25
25.0
In Stock
 
    $68.39 
CSMUZ15MM-50
50.0
Call Us
 
    $120.20 
CSMUZ15MM-125
125.0
In Stock
 
    $275.63 
  


More Ideas
Low Smoke Zero Halogen (LSZH) 15 Pin D-Sub Cables - Male to Female, Fully Populated, Double Shielded                                                                                                                                                          Low Smoke Zero Halogen (LSZH) 15 Pin D-Sub Cables - Male to Female, Fully Populated, Double Shielded
 Your Price:   $30.57
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company