Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  D-Subminiature  >  Connectors  >  Crimp & Solder Cup D-Sub Connectors  >  C_and_P_F  >  C&P50F

Insertion Type D-Sub Connector, DB50 Female

   Features
  • Industry standard commercial DB50 female crimp connector
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Use with any commercial D-Sub female crimp contact such as L-com's CPF line
  • Compatible with wire ranges of 20-28 AWG
  • Also available in 9, 15, 25 and 37 position sizes
Insertion Type D-Sub Connector, DB50 Female
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$4.15
Your Price1-9$4.15
10-24$3.82
25-99$3.49
100-249$3.15
250-499$2.82
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

Many "do it yourself" users prefer crimp style D-sub connectors over solder style. These DB50 connectors conform to commercial industry standards and can be used with any standard female D-sub contact, including L-com's CPF family of contacts. Insertion/extraction tools TDT or TDTPRO are recommended for any changes necessary. Volume discounts are available, please contact your L-com Sales Representative.

   Details
L-com Item #C&P50F
ManufacturerL-com
UPC # (More)822335002708
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management
Tip
Video Clip
Video Clip
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Solder Cup D-Sub Connector, DB50 Female                                                             Solder Cup D-Sub Connector, DB50 Female
Your Price:   $5.90
Availability:   In Stock
    More Info
DB50 Female Solder Connectors, Tray 40                                                              DB50 Female Solder Connectors, Tray 40
Your Price:   $165.20
Availability:   In Stock
    More Info

Accessories for the Insertion Type D-Sub Connector, DB50 Female
15 Conductor 24 AWG Bulk Cable, 100 ft Coil
15 Conductor 24 AWG Bulk Cable, 100 ft Coil
9 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 100 ft. Coil
9 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 100 ft. Coil
Cable Cutter - to 3/4" Diameter
Cable Cutter - to 3/4" Diameter
Copper and Wire Shears
Copper and Wire Shears

Customers who bought the Insertion Type D-Sub Connector, DB50 Female product also bought . . .
RG58 and RG59 Die Set, use for BNCs and TNCs .068, .213 and .255 hex
RG58 and RG59 Die Set, use for BNCs and TNCs .068, .213 and .255 hex
Crimp Tool Body, accepts any HTS2100 Die Set
Crimp Tool Body, accepts any HTS2100 Die Set
Premium Cat 6 Cable, RJ45 / RJ45, Black 5.0 ft
Premium Cat 6 Cable, RJ45 / RJ45, Black 5.0 ft
Standard 24-28 AWG Sockets, 100 Reel, Female
Standard 24-28 AWG Sockets, 100 Reel, Female
Assembled D-Sub Hood Kit, DB9/HD15 Metal
Assembled D-Sub Hood Kit, DB9/HD15 Metal
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Insertion Type D-Sub Connector, DB50 Female
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845