L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  D-Subminiature  >  Cable Assemblies  >  Heavy Duty D-Sub Cable Assemblies  >  CPMS9MM

Heavy Duty D-sub 9 Position Male/Male Cables - 20AWG Conductors, Double shielded

Heavy Duty D-sub 9 Position Male/Male Cables - 20AWG Conductors, Double shielded

L-com's new, ground breaking D-sub cables use 20 AWG conductors, the largest conductor most D-sub connectors can accommodate. This allows for maximum current throughput as well as an extremely durable assembly. Other key features include double shielding to prevent against data corrupting EMI/RFI, threaded inserts allowing the cable to be panel mounted directly without use of an adapter, and straight through wiring to accommodate most applications. Standard lengths range from 1 ft to 50 ft and custom lengths/ pinouts are available with modest minimum requirements.

  Item #   Length   Availability   Price     Tariff    
Surcharge
  Quantity  

CPMS9MM-1
1.0
In Stock
 
    $20.94  $3.14
CPMS9MM-2.5
2.5
In Stock
 
    $24.76  $3.71
CPMS9MM-5
5.0
In Stock
 
    $32.71  $4.91
CPMS9MM-10
10.0
In Stock
 
    $41.76  $6.26
CPMS9MM-25
25.0
In Stock
 
    $76.11  $11.42
CPMS9MM-50
50.0
In Stock
 
    $135.27  $20.29
  


More Ideas
Deluxe D-sub 9 Position DB9 Male/Male Cables - Fully Populated, 100% Shielded                                                                                                                                                                                 Deluxe D-sub 9 Position DB9 Male/Male Cables - Fully Populated, 100% Shielded
 Your Price:   $9.81
Availability:     In Stock
    More Info
Premium D-sub 9 Position DB9 Male/Male Cables - Fully Populated, Double Shielded                                                                                                                                                                              Premium D-sub 9 Position DB9 Male/Male Cables - Fully Populated, Double Shielded
 Your Price:   $18.08
Availability:     In Stock
    More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.