L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  D-Subminiature  >  Cable Assemblies  >  Heavy Duty D-Sub Cable Assemblies  >  CPMS25MM

Heavy Duty D-sub 25 Position Male/Male Cables - 20AWG Conductors, Double shielded

Heavy Duty D-sub 25 Position Male/Male Cables - 20AWG Conductors, Double shielded

L-com's new, ground breaking D-sub cables use 20 AWG conductors, the largest conductor most D-sub connectors can accommodate. This allows for maximum current throughput as well as an extremely durable assembly. Other key features include double shielding to prevent against data corrupting EMI/RFI, threaded inserts allowing the cable to be panel mounted directly without use of an adapter, and straight through wiring to accommodate most applications. Standard lengths range from 1 ft to 50 ft and custom lengths/ pinouts are available with modest minimum requirements.

Item # Length Availability Price   Quantity

CPMS25MM-1
1.0
In Stock
 
    $35.97 
CPMS25MM-2.5
2.5
In Stock
 
    $44.99 
CPMS25MM-5
5.0
8/8/2018
 
    $59.96 
CPMS25MM-10
10.0
In Stock
 
    $89.91 
CPMS25MM-25
25.0
In Stock
 
    $179.81 
CPMS25MM-50
50.0
8/27/2018
 
    $329.61 
  


More Ideas
Premium D-sub 25 Position DB25 Male/Male Cables - Fully Populated, Double Shielded                                                                                                                                                                            Premium D-sub 25 Position DB25 Male/Male Cables - Fully Populated, Double Shielded
 Your Price:   $23.81
Availability:     In Stock
    More Info
Deluxe D-sub 25 Position DB25 Male/Male Cables - Fully Populated, 100% Shielded                                                                                                                                                                               Deluxe D-sub 25 Position DB25 Male/Male Cables - Fully Populated, 100% Shielded
 Your Price:   $11.60
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company