Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  D-Subminiature  >  Adapters, Couplers, Splitters  >  Filtered Adapters  >  DGF  >  DGF25MF

Ferrite Filter (EMI) Adapter, DB25 Male / Female

   Features
  • Ferrite block reduces EMI/RFI in existing designs
  • Wired straight through for compatibility
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Also available in male to female gender combinations in DB9, DB15 & DB37 sizes
Ferrite Filter (EMI) Adapter, DB25 Male / Female
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$9.95
Your Price1-9$9.95
10-24$9.15
25-99$8.36
100-249$7.56
250-499$6.77
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different connector end for this adapter? 

L-com's male-female filtered adapters are a viable solution for companies that need to rework (retrofit) existing designs in their effort to reduce data destroying EMI/RFI. Easy installation and low cost have saved many engineers from costly re-designs. Similar to standard socket savers, except these adapters add a unique ferrite block that surrounds the contacts for instant EMI/RFI reduction. Four D-sub sizes available - DB9, DB15, DB25 and DB37. Also available in kit form that contains 1 of each; part number DGF100K.

   Details
L-com Item #DGF25MF
ManufacturerL-com
UPC # (More)822335020252
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • EMI/RFI rich environments
  • Data communications
  • RS-232
  • RS-485
Diagram
Tip
Video Clip
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Slimline Socket Saver, DB25 Male / Female                                                           Slimline Socket Saver, DB25 Male / Female
Your Price:   $6.95
Availability:   In Stock
    More Info
Capacitive Filter (EMC) Adapter, DB25 Male/Female                                                   Capacitive Filter (EMC) Adapter, DB25 Male/Female
Your Price:   $13.95
Availability:   In Stock
    More Info
Metal PCB Jumper Box, DB25 Male / Female                                                            Metal PCB Jumper Box, DB25 Male / Female
Your Price:   $12.65
Availability:   In Stock
    More Info

Accessories for the Ferrite Filter (EMI) Adapter, DB25 Male / Female
Heavy Duty D-sub Cable, DB25 Male / Female, 5.0 ft
Heavy Duty D-sub Cable, DB25 Male / Female, 5.0 ft
Economy Molded D-Sub Cable, DB15 Male / Female, 10.0 ft
Economy Molded D-Sub Cable, DB15 Male / Female, 10.0 ft
Deluxe Molded D-Sub Cable, DB25 Male / Female, 10.0 ft
Deluxe Molded D-Sub Cable, DB25 Male / Female, 10.0 ft
Deluxe Molded D-Sub Cable, DB25 Male / Female, 2.5 ft
Deluxe Molded D-Sub Cable, DB25 Male / Female, 2.5 ft

Customers who bought the Ferrite Filter (EMI) Adapter, DB25 Male / Female product also bought . . .
Waterproof USB Type B Jack with 10" Wire Leads
Waterproof USB Type B Jack with 10" Wire Leads
USB Cable Assembly, Latching A / Standard B 0.5m
USB Cable Assembly, Latching A / Standard B 0.5m
Waterproof Panel Mount Solder Cup D-Sub Connector, DB9M
Waterproof Panel Mount Solder Cup D-Sub Connector, DB9M
SVGA HD15 Jack For Field Termination
SVGA HD15 Jack For Field Termination
3.5" x 19" Universal Master Rack Panel, Black
3.5" x 19" Universal Master Rack Panel, Black
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Ferrite Filter (EMI) Adapter, DB25 Male / Female
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845