L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  D-Subminiature  >  Adapters, Couplers, Splitters  >  Adapter Kits  >  DIYM  >  DIYMB

End Cap, Blank (No Cutouts)


ADPT END CAP, BLANK SHLD
Roll over image to zoom in
L-com Item # DIYMB

List Price$13.75
Your Price 1-9$13.75
10-24$13.48
25-99$13.20
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
A fully shielded metal case plus a variety of end caps allow the user to create and build a variety of data line adapters. End cap options include DB9, DB25, DB37 female plus blank and 0.5" hole versions. 3" x 3" x 1" size allows ample room for a PC board and small components. Durable construction featuring heavy gauge steel and nickel plated end caps. Color is beige, (8) assembly screws provided.

This item is non-cancelable / non-returnable.


L-com Item #DIYMB
ManufacturerL-com
UPC # (More)822335020702

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Blank end cap for user defined adapters
  • Heavy gauge steel construction for long life
  • Other end cap options are DB9, DB15, DB25, DB37 female plus .5 diameter D hole
Applications:
  • Data networking
  • RS-232
  • RS-485
  • Custom OEM applications
Accessories for the End Cap, Blank (No Cutouts)

Metal Case, Pair 3" x 3" x 1" Overall Size
Metal Case, Pair 3" x 3" x 1" Overall Size
Similar Products

Metal Case, Pair 3" x 3" x 1" Overall Size                                                          Metal Case, Pair 3" x 3" x 1" Overall Size
Your Price: $16.15
Availability: 7 Weeks
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed End Cap, Blank (No Cutouts)
© Infinite Electronics International, Inc.