L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  D-Subminiature  >  Cable Assemblies  >  High Density D-Sub Cable Assemblies  >  CHD62MF  >  CHD62MF-25

Deluxe Molded D-Sub Cable, HD62 Male / Female, 25.0 ft


CABLE, HD62M/F MOLDED 25'
Roll over image to zoom in
CABLE, HD62M/F MOLDED 25' CABLE, HD62M/F MOLDED 25' CABLE, HD62M/F MOLDED 25'
L-com Item # CHD62MF-25

List Price$142.85
Your Price 1-9$142.85
10-24$134.28
25-99$125.71
100 +Call Us
Availability: Call Us
Quantity  
 
L-com's CHD62 family of hard to find high density D-sub cable assemblies offer solid performance at economical prices. Double shielded cable (copper braid plus aluminum mylar foil) provide maximum protection against data corrupting EMI/RFI. Molded backshells provide superior strain relief while 28 AWG conductors are wired straight through for ease of compatibility. Metal thumbscrews insure fast and easy connections. Custom lengths and pinouts are available with modest minimum requirements.

This item is non-cancelable / non-returnable.


L-com Item #CHD62MF-25
ManufacturerL-com
UPC # (More)822335010529
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Wired straight through for extending serial devices/peripherals
  • Double shielded for protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Hex nuts on female connectors are removable to expose 4-40 thumb screws
  • HDB62 male to female connectors; lengths range from 1 ft to 50 ft; color is light gray
Applications:
  • Serial communications
  • Data transfer
  • OEM applications
  • High density signal transmission
Similar Products

Deluxe Molded D-Sub Cable, HD62 Male / Female, 2.5 ft                                               Deluxe Molded D-Sub Cable, HD62 Male / Female, 2.5 ft
Your Price: $63.68
Availability: In Stock
More Info
Deluxe Molded D-Sub Cable, HD62 Male / Female, 10.0 ft                                              Deluxe Molded D-Sub Cable, HD62 Male / Female, 10.0 ft
Your Price: $100.06
Availability: In Stock
More Info
Deluxe Molded D-Sub Cable, HD62 Male / Female, 15.0 ft                                              Deluxe Molded D-Sub Cable, HD62 Male / Female, 15.0 ft
Your Price: $124.32
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

CHD62MF-1
1.0
In Stock
 
    $56.49 
CHD62MF-2.5
2.5
In Stock
 
    $63.68 
CHD62MF-5
5.0
In Stock
 
    $75.81 
CHD62MF-10
10.0
In Stock
 
    $100.06 
CHD62MF-15
15.0
In Stock
 
    $124.32 
CHD62MF-25
25.0
Call Us
 
    $142.85 
CHD62MF-50
50.0
In Stock
 
    $269.84 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Deluxe Molded D-Sub Cable, HD62 Male / Female, 25.0 ft
© Infinite Electronics International, Inc.
an Infinite company