Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  D-Subminiature  >  Cable Assemblies  >  High Density D-Sub Cable Assemblies  >  CHD15MF  >  CHD15MF-2.5

Deluxe Molded D-Sub Cable, HD15 Male / Female, 2.5 ft

   Features
  • Wired straight through for extending serial devices/peripherals
  • 360 degree fully shielded for protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Hex nuts on female connectors are removable to expose 4-40 thumb screws
  • HDB15 male to female connectors; lengths range from 2.5 ft to 25 ft; color is light gray
Deluxe Molded D-Sub Cable, HD15 Male / Female, 2.5 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$10.90
Your Price1-9$10.90
10-24$10.25
25-99$9.59
100-249$8.94
250-499$8.28
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type 

L-com's CHD15 family of hard to find high density D-sub cable assemblies offer solid performance at economical prices. Fully shielded throughout the entire cable to prevent against data corrupting EMI/RFI. Molded backshells provide superior strain relief while robust 26 AWG conductors are wired straight through for ease of compatibility. Metal thumbscrews insure fast and easy connections. Custom lengths and pinouts are available with modest minimum requirements.

   Details
L-com Item #CHD15MF-2.5
ManufacturerL-com
NSN # (More)6150015184522
UPC # (More)822335010154
RoHS StatusRoHS Compliant RoHS Compliant(More)
Diagram
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products
Premium Molded D-Sub Cable, HD15 Male / Female, 2.5 ft                                              Premium Molded D-Sub Cable, HD15 Male / Female, 2.5 ft
Your Price:   $20.50
Availability:   In Stock
    More Info
Premium Molded Black D-Sub Cable, HD15 Male / Female, 2.5 ft                                        Premium Molded Black D-Sub Cable, HD15 Male / Female, 2.5 ft
Your Price:   $20.50
Availability:   In Stock
    More Info
Deluxe Molded D-Sub Cable, HD15 Male / Female, 15.0 ft                                              Deluxe Molded D-Sub Cable, HD15 Male / Female, 15.0 ft
Your Price:   $15.25
Availability:   In Stock
    More Info

Accessories for the Deluxe Molded D-Sub Cable, HD15 Male / Female, 2.5 ft
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the Deluxe Molded D-Sub Cable, HD15 Male / Female, 2.5 ft product also bought . . .
Cat5e RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat5e RJ45 Coupler Shielded (8x8) Panel Mount Style
USB Adapter A-B, Black
USB Adapter A-B, Black
Category 5E Keystone Jack 110/RJ45 EIA568A/B Blue
Category 5E Keystone Jack 110/RJ45 EIA568A/B Blue
Category 5E Keystone Jack 110/RJ45 EIA568A/B Black
Category 5E Keystone Jack 110/RJ45 EIA568A/B Black
IP67 Protective Cap + Lanyard for Jacks
IP67 Protective Cap + Lanyard for Jacks
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Deluxe Molded D-Sub Cable, HD15 Male / Female, 2.5 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845