Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  D-Subminiature  >  Cable Assemblies  >  Deluxe D-Sub Cable Assemblies  >  CSMNB15MF  >  CSMNB15MF-10

Deluxe Molded Black D-Sub Cable, DB15 Male / Female, 10.0 ft

   Features
  • Wired straight through for extending serial devices/peripherals
  • 360 degree fully shielded for protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Conductor color code provided on 2D drawing to assist value added customers
  • DB15 male to female connectors; lengths range from 1.0 ft to 50 ft; color is black
Deluxe Molded Black D-Sub Cable, DB15 Male / Female, 10.0 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$15.75
Your Price1-9$15.75
10-24$14.81
25-99$13.86
100-249$12.92
250-499$11.97
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

L-com's CSMNB family of black D-sub cable assemblies offer solid performance at economical prices. These assemblies are fully shielded throughout the entire cable to prevent against data corrupting EMI/RFI. Molded backshells provide superior strain relief while robust 26 AWG conductors are wired straight through for ease of compatibility. Metal thumbscrews insure fast and easy connections. Standard lengths range from 1 ft to 50 ft and custom lengths and pinouts are available with modest minimum requirements.

   Details
L-com Item #CSMNB15MF-10
ManufacturerL-com
UPC # (More)822335061682
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • RS-232 serial communications
  • Test and measurement applications
  • Uninterruptible power supply communications
  • Data Networking
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Deluxe Molded D-Sub Cable, DB15 Male / Female, 10.0 ft                                              Deluxe Molded D-Sub Cable, DB15 Male / Female, 10.0 ft
Your Price:   $15.75
Availability:   In Stock
    More Info
Economy Molded D-Sub Cable, DB15 Male / Female, 10.0 ft                                             Economy Molded D-Sub Cable, DB15 Male / Female, 10.0 ft
Your Price:   $11.75
Availability:   In Stock
    More Info
LSZH D-Sub Cable, DB15 Male / DB15 Female, 10.0 ft                                                  LSZH D-Sub Cable, DB15 Male / DB15 Female, 10.0 ft
Your Price:   $47.50
Availability:   In Stock
    More Info

Accessories for the Deluxe Molded Black D-Sub Cable, DB15 Male / Female, 10.0 ft
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
6" Cable/Wire Ties
6" Cable/Wire Ties
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties

Customers who bought the Deluxe Molded Black D-Sub Cable, DB15 Male / Female, 10.0 ft product also bought . . .
Slimline Socket Saver, DB25 Male / Female
Slimline Socket Saver, DB25 Male / Female
Coaxial Adapter, BNC Bulkhead, Insulated Ground
Coaxial Adapter, BNC Bulkhead, Insulated Ground
Waterproof Panel Mount Solder Cup D-Sub Connector, DB9F
Waterproof Panel Mount Solder Cup D-Sub Connector, DB9F
Female IEEE-488 Connector, Right Angle PC Terminals
Female IEEE-488 Connector, Right Angle PC Terminals
19" Rackmount Lacer Bar Round with 4" Offset, Pkg/10
19" Rackmount Lacer Bar Round with 4" Offset, Pkg/10
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Deluxe Molded Black D-Sub Cable, DB15 Male / Female, 10.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845