L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  D-Subminiature  >  Cable Assemblies  >  High Density D-Sub Cable Assemblies  >  CHD78MM

Deluxe High Density D-Sub Cable 78 Position HDB78 Male/Male - Fully Populated, Double Shielded

Deluxe High Density D-Sub Cable 78 Position HDB78 Male/Male - Fully Populated, Double Shielded

L-com's CHD78 family of hard to find high density D-sub cable assemblies offer solid performance at economical prices. Double shielded cable (copper braid plus aluminum mylar foil) provide maximum protection against data corrupting EMI/RFI. Molded backshells provide superior strain relief while 28 AWG conductors are wired straight through for ease of compatibility. Metal thumbscrews insure fast and easy connections. Custom lengths and pinouts are available with modest minimum requirements.

Item # Length Availability Price   Quantity

CHD78MM-1
1.0
In Stock
 
    $60.65 
CHD78MM-2.5
2.5
In Stock
 
    $73.85 
CHD78MM-5
5.0
In Stock
 
    $89.90 
CHD78MM-10
10.0
In Stock
 
    $121.99 
CHD78MM-25
25.0
In Stock
 
    $206.18 
  


More Ideas
Deluxe High Density D-Sub Cable 78 Position HDB78 Male/Female - Fully Populated, Double Shielded                                                                                                                                                              Deluxe High Density D-Sub Cable 78 Position HDB78 Male/Female - Fully Populated, Double Shielded
 Your Price:   $64.22
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.