L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  D-Subminiature  >  Cable Assemblies  >  High Density D-Sub Cable Assemblies  >  CHD26MM

Deluxe High Density D-Sub Cable 26 Position HDB26 Male/Male - Fully Populated, 100% Shielded

Deluxe High Density D-Sub Cable 26 Position HDB26 Male/Male - Fully Populated, 100% Shielded

L-com's CHD26 family of hard to find high density D-sub cable assemblies offer solid performance at economical prices. Fully shielded throughout the entire cable to prevent against data corrupting EMI/RFI. Molded backshells provide superior strain relief while robust 26 AWG conductors are wired straight through for ease of compatibility. Metal thumbscrews insure fast and easy connections. Custom lengths and pinouts are available with modest minimum requirements.

Item # Length Availability Price   Quantity

CHD26MM-1
1.0
In Stock
 
    $30.87 
CHD26MM-2.5
2.5
In Stock
 
    $31.99 
CHD26MM-5
5.0
In Stock
 
    $34.37 
CHD26MM-10
10.0
In Stock
 
    $38.43 
CHD26MM-15
15.0
In Stock
 
    $44.01 
  


More Ideas
Deluxe High Density D-Sub Cable 26 Position HDB26 Male/Female - Fully Populated, 100% Shielded                                                                                                                                                                Deluxe High Density D-Sub Cable 26 Position HDB26 Male/Female - Fully Populated, 100% Shielded
 Your Price:   $30.87
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.