L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed on Monday, December 25th, in observance of the Christmas Holiday.
You Are Here:  Home  >  D-Subminiature  >  Cable Assemblies  >  Deluxe D-Sub Cable Assemblies  >  CSMNB9MF

Deluxe Black D-sub 9 Position DB9 Male/Female Cables - Fully Populated, 100% Shielded

Deluxe Black D-sub 9 Position DB9 Male/Female Cables - Fully Populated, 100% Shielded

L-com's CSMNB family of black D-sub cable assemblies offer solid performance at economical prices. These assemblies are fully shielded throughout the entire cable to prevent against data corrupting EMI/RFI. Molded backshells provide superior strain relief while robust 26 AWG conductors are wired straight through for ease of compatibility. Metal thumbscrews insure fast and easy connections. Standard lengths range from 1 ft to 50 ft and custom lengths and pinouts are available with modest minimum requirements.

Item # Length Availability Price   Quantity

CSMNB9MF-1
1.0
In Stock
 
    $6.99 
CSMNB9MF-2.5
2.5
In Stock
 
    $7.77 
CSMNB9MF-5
5.0
In Stock
 
    $9.07 
CSMNB9MF-10
10.0
In Stock
 
    $11.66 
CSMNB9MF-15
15.0
In Stock
 
    $14.25 
CSMNB9MF-25
25.0
In Stock
 
    $19.43 
CSMNB9MF-50
50.0
In Stock
 
    $32.38 
  


More Ideas
Premium D-sub 9 Position DB9 Male/Female Cables - Fully Populated, Double Shielded                                                                                                                                                                            Premium D-sub 9 Position DB9 Male/Female Cables - Fully Populated, Double Shielded
 Your Price:   $15.44
Availability:     In Stock
    More Info
Deluxe D-sub 9 Position DB9 Male/Female Cables - Fully Populated, 100% Shielded                                                                                                                                                                               Deluxe D-sub 9 Position DB9 Male/Female Cables - Fully Populated, 100% Shielded
 Your Price:   $6.99
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company