L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  D-Subminiature  >  Switch Boxes  >  D8-480  >  D8-4808

DB9 4 Way Switch Box


SWITCH BOX, DB9 A-D 4 WAY
Roll over image to zoom in
SWITCH BOX, DB9 A-D 4 WAY SWITCH BOX, DB9 A-D 4 WAY
L-com Item # D8-4808

List Price$28.41
Your Price 1-9$28.41
10-24$26.71
25-99$25.00
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different switch box 

These manual DB9 switch boxes are economical in price and great for simple switching of commonly used data lines. Features a sturdy, shielded metal box and a user friendly switch. All connector pins are fully populated and wired straight through. 2 way or 4 way options are available.

L-com Item #D8-4808
ManufacturerL-com
UPC # (More)822335019591
RoHS StatusNot Compliant At This Time (More)
Switch TypeA/B/C/D
Features:
  • Switches data lines allowing peripherals to be shared
  • Shielded metal box provides durability and helps prevent EMI/RFI
  • Connectors are fully populated and wired straight through to insure compatibility
  • Rubber feet protect work surfaces from damage/scratches
  • Connectors are DB9 female; 2 way options available
Applications:
  • RS-232
  • RS-485
  • Data networking
Similar Products

DB9 2 Way Switch Box                                                                                DB9 2 Way Switch Box
Your Price: $25.64
Availability: 7 Days
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed DB9 4 Way Switch Box
© Infinite Electronics International, Inc.
an Infinite company