Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  D-Subminiature  >  Switch Boxes  >  D8-4  >  D8-4873

DB25 4 Way Switch Box


DB25 4 Way Switch Box

Click image to zoom Click image(s) to zoom
L-com Item # D8-4873

List Price
$24.95
Your Price 1-9$24.95
10-24$23.45
25-99$21.96
100-249$20.46
250-499$18.96
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different switch box? 

These DB25 manual switch boxes are economical in price and great for simple switching of commonly used data lines. Features a sturdy, shielded metal box and a user friendly switch. All connector pins are fully populated and wired straight through. 2 way or 4 way options are available.

L-com Item #D8-4873
ManufacturerL-com
UPC # (More)822335019652
RoHS StatusSee Manufacturer (More)
Switch TypeA/B/C/D
Features:
  • Switches data lines allowing peripherals to be shared
  • Shielded metal box provides durability and helps prevent EMI/RFI
  • Connectors are fully populated and wired straight through to insure compatibility
  • Rubber feet protect work surfaces from damage/scratches
  • Connectors are DB25 female; 2, 3, 6 way and 2 way crossover options available
Applications:
  • RS-232
  • D-Sub line switching
  • Data networks
  • RS-485
Similar Products In Stock

DB25 3 Way Switch Box                                                                               DB25 3 Way Switch Box
Your Price: $19.95
Availability: In Stock
More Info
DB25 2 Way Switch Box                                                                               DB25 2 Way Switch Box
Your Price: $17.95
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845