L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  D-Subminiature  >  Switch Boxes  >  D8-4  >  D8-4853

DB25 2 Way Switch Box


SWITCH BOX, DB25 A/B 2 WAY
Roll over image to zoom in
SWITCH BOX, DB25 A/B 2 WAY SWITCH BOX, DB25 A/B 2 WAY
L-com Item # D8-4853

List Price$27.16
Your Price 1-9$27.16
10-24$26.62
25-99$26.07
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different switch box 

These DB25 manual switch boxes are economical in price and great for simple switching of commonly used data lines. Features a sturdy, shielded metal box and a user friendly switch. All connector pins are fully populated and wired straight through. 2 way or 4 way options are available.

L-com Item #D8-4853
ManufacturerL-com
UPC # (More)822335019638
RoHS StatusNot Compliant At This Time (More)
Switch TypeA/B
Features:
  • Switches data lines allowing peripherals to be shared
  • Shielded metal box provides durability and helps prevent EMI/RFI
  • Connectors are fully populated and wired straight through to insure compatibility
  • Rubber feet protect work surfaces from damage/scratches
  • Connectors are DB25 female; 3, 4, 6 way and 2 way crossover options available
Applications:
  • RS-232
  • D-Sub line switching
  • Data networks
  • RS-485
Similar Products

DB25 4 Way Switch Box                                                                               DB25 4 Way Switch Box
Your Price: $37.65
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed DB25 2 Way Switch Box
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company