Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  D-Subminiature  >  Tools  >  HTC1620  >  HTC1620

Copper and Wire Shears


Copper and Wire Shears

Click image to zoom Click image(s) to zoom
L-com Item # HTC1620

List Price
$8.95
Your Price 1-9$8.95
10-24$8.77
25-99$8.59
100-249$8.41
250-499$8.23
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different type of tool? 

The HTC1620 is a shear type wire and cable cutter. Straight blades provide clean cuts on multiconductor cable up to 3/8" diameter and hook-up wire up to 10 AWG. Spring return limits user fatigue by re-opening blades after cut. Includes locking lever to keep blades closed when not in use. Steel construction and plastic coated handles.

L-com Item #HTC1620
ManufacturerL-com
UPC # (More)822335028227
RoHS StatusNot Compliant At This Time (More)
Features:
  • Allows for precision hand cutting of small OD multi-conductor cable and wire
  • Durable steel construction for long life
  • Spring return handles provide ergonomic benefits for operator/user
  • Cuts cable OD up to 3/8" diameter and wire up to 10AWG
Applications:
  • Cable assembly
  • Cable repair
  • Premise wiring
  • Cable installation
Similar Products In Stock

Cable Cutter - to 3/4" Diameter                                                                     Cable Cutter - to 3/4" Diameter
Your Price: $19.95
Availability: In Stock
More Info
Cable Splicer Serrated Scissor                                                                      Cable Splicer Serrated Scissor
Your Price: $16.50
Availability: In Stock
More Info