Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  D-Subminiature  >  Cable Ties, Heat Shrink, Tubing  >  HT-WIRETIE  >  HT-WIRETIE-6

6" Cable/Wire Ties

6
Click image to zoom Click image(s) to zoom
List Price 
$0.07
Your Price1 +$0.07
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

6" Black Self Locking Nylon Cable Tie - 100-Pack: UL Listed, Black Nylon Construction, UV Resistant. Dimensions (L x W): 6" x .19" (152 x 4.8 mm)

Must be Purchased in Increments of 100.

   Details
L-com Item #HT-WIRETIE-6
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Cable management
  • Premise wiring
  • IDF/MDF installation
2D Drawing (.pdf)

Customers who bought the 6" Cable/Wire Ties product also bought . . .
Type N Female Crimp for 600-Series Cable
Type N Female Crimp for 600-Series Cable
RP-TNC Crimp Plug for 600-Series Cable
RP-TNC Crimp Plug for 600-Series Cable
Type N Male Crimp for 600-Series Cable
Type N Male Crimp for 600-Series Cable
UHF Male Crimp (Type PL259) for RG8, 400-Series Cable
UHF Male Crimp (Type PL259) for RG8, 400-Series Cable
Type N Male Clamp for 900-Series Cable
Type N Male Clamp for 900-Series Cable
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 6" Cable/Wire Ties
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845