L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  D-Subminiature  >  Adapters, Couplers, Splitters  >  Gender Changers  >  DGC  >  DGC50F

50 Pin SCSI Gender Changer, Female / Female


ADPT, GNDR CHGR SCSI 50 F/F
Roll over image to zoom in
ADPT, GNDR CHGR SCSI 50 F/F ADPT, GNDR CHGR SCSI 50 F/F
L-com Item # DGC50F

List Price$16.42
Your Price 1-9$16.42
10-24$15.11
25-99$13.79
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

Dual-purpose slimline gender changers/socket savers allow mismatched Centronics connectors to mate and extend connector life by taking the abuse of frequently mated connectors. The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. The 36 position connector is typically found on printer cables and ports. The 50 position connector is typically found on Telco and SCSI-1 cables and ports. Quantity pricing available, please contact your L-com Sales Representative.

L-com Item #DGC50F
ManufacturerL-com
UPC # (More)822335020160
Features:
  • Allows mismatched Centronics connector genders to mate and extends the life of frequently mated Centronics connectors
  • Fully shielded to protect against EMI (electromagnetic interference)
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • UL grade 94V-0 connector insulator satisfies flammability requirements
Applications:
  • Data transfer
  • Peripheral attachment
Accessories for the 50 Pin SCSI Gender Changer, Female / Female

Ultra SCSI Cable, .8mm Male / HPDB50 Male, 0.5m
Ultra SCSI Cable, .8mm Male / HPDB50 Male, 0.5m
SCSI-1 Molded Cable, CN50 Male / Female, 1.0m
SCSI-1 Molded Cable, CN50 Male / Female, 1.0m
Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 50 Pin SCSI Gender Changer, Female / Female
© Infinite Electronics International, Inc.