L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  D-Subminiature  >  Bulk Cable  >  Plenum-HI-Temp Data Cable  >  CSPL25  >  CSPL25-100

25 Conductor 24 AWG Plenum Bulk Cable, 100 ft. Coil


CBL, PLEN 25COND #24 SHLD 100'
Roll over image to zoom in
L-com Item # CSPL25-100

List Price$418.66
Your Price 1 +$418.66
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Some harsh environments require protection beyond the capabilities of PVC. Halar (thermoplastic fluoropolymer) insulated cable provides excellent thermal characteristics, electrical properties, and chemical resistance. Cable construction features (25) 24 AWG stranded tinned copper conductors, overall aluminum/mylar shield with 24 AWG drain wire, and Halar insulated conductors and clear cable jacket. Choose from 100, 500, or 1,000 foot put-ups. L-com will manufacture cable assemblies featuring plenum cable with modest minimum requirements.

L-com Item #CSPL25-100
ManufacturerL-com
RoHS StatusNot Compliant At This Time (More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Dual purpose for use in extreme temperature and/or to meet fire retardancy requirements
  • Foil shield to protect against EMI/RFI
  • 24 AWG conductors compatible with many contacts & connectors
  • Temperature range is -40 Celsius to 150 Celsius
  • Also available in 500 & 1,000 ft put-ups; jacket color is clear
Applications:
  • Data signal transmission
  • Premise wiring
  • Plenum air space installations
  • Industrial networks
Similar Products

25 Conductor 24 AWG Plenum Bulk Cable, 500 ft. Spool                                                25 Conductor 24 AWG Plenum Bulk Cable, 500 ft. Spool
Your Price: $2,142.46
Availability: In Stock
More Info
25 Conductor 24 AWG Plenum Bulk Cable, 1,000 ft. Spool                                              25 Conductor 24 AWG Plenum Bulk Cable, 1,000 ft. Spool
Your Price: $3,640.41
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 25 Conductor 24 AWG Plenum Bulk Cable, 100 ft. Coil
© Infinite Electronics International, Inc.