L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  D-Subminiature  >  Bulk Cable  >  LSZH Data Cable  >  CSLSZH25  >  CSLSZH25-500

25 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 500 ft. Spool


LSZH CBL,25COND #24 SHLD 500'
Roll over image to zoom in
L-com Item # CSLSZH25-500

List Price$1,346.21
Your Price 1 +$1,346.21
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Hard to find low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors. Cable construction features (25) 24 AWG stranded tinned copper conductors with high density polyethylene insulation, overall aluminum polyester foil shield with tinned copper braid and a 24 AWG drain wire. Cable jacket color is black. Available in 100, 500, or 1000 foot spools. L-com will manufacture cable assemblies featuring low smoke zero halogen cable with modest minimum requirements.

L-com Item #CSLSZH25-500
ManufacturerL-com

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • For use in poorly vented areas - drastically reduces toxic gases emitted during combustion
  • Double shielded (foil + braid) for maximum protection against EMI/RFI
  • 24 AWG conductors compatible with many contacts & connectors
  • Ratings: 300 volt, 60 degrees Celsius
  • Also available in 500 & 1,000 ft spools; jacket color is black
Applications:
  • Confined space
  • Military
  • Shipboard
  • Aerospace
Similar Products

5 Pair 26 AWG Bulk Cable, 1000ft. Spool                                                             5 Pair 26 AWG Bulk Cable, 1000ft. Spool
Your Price: $682.71
Availability: In Stock
More Info
5 Pair 26 AWG Bulk Cable, 100ft. Spool                                                              5 Pair 26 AWG Bulk Cable, 100ft. Spool
Your Price: $82.77
Availability: In Stock
More Info
5 Pair 26 AWG Bulk Cable, 500ft. Spool                                                              5 Pair 26 AWG Bulk Cable, 500ft. Spool
Your Price: $350.19
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 25 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 500 ft. Spool
© Infinite Electronics International, Inc.