L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  D-Subminiature  >  Bulk Cable  >  24 Gauge Multiconductor Data Cable  >  CS25  >  CS25-100

25 Conductor 24 AWG Bulk Cable, 100 ft Coil


BULK CBL, 25CON #24 COIL 100'
Roll over image to zoom in
L-com Item # CS25-100

List Price$128.23
Your Price 1 +$128.23
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Popular, economical choice for most data cable applications. Features soft gray UL2464 listed PVC jacket, aluminum mylar foil shield and (25) 24 AWG stranded conductors. Available in 100 foot coil and 500 or 1,000 foot spools. Will ship immediately if in stock.

L-com Item #CS25-100
ManufacturerComtran Corporation

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • 25 conductor data cable useful for many applications
  • Foil shielded to protect against EMI/RFI
  • 24 AWG conductors compatible with many contacts & connectors
  • Ratings: UL2464, 300 volt, 80 degrees Celsius
  • Also available in 500 & 1,000 ft put-ups; color is gray
Applications:
  • Data signal transmission
  • Premise wiring
  • Industrial networks
  • Network installation
Similar Products

25 Conductor 20 AWG Double Shielded Bulk Cable, 100.0 feet                                          25 Conductor 20 AWG Double Shielded Bulk Cable, 100.0 feet
Your Price: $705.76
Availability: In Stock
More Info
25 Conductor 24 AWG Bulk Cable, 1000 ft Spool                                                       25 Conductor 24 AWG Bulk Cable, 1000 ft Spool
Your Price: $1,282.12
Availability: In Stock
More Info
25 Conductor 24 AWG Bulk Cable, 500 ft Spool                                                        25 Conductor 24 AWG Bulk Cable, 500 ft Spool
Your Price: $641.07
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 25 Conductor 24 AWG Bulk Cable, 100 ft Coil
© Infinite Electronics International, Inc.