Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  D-Subminiature  >  Bulk Cable  >  Twisted Pair Data Cable  >  CSTP19  >  CSTP19-500

19 Pair 26 AWG Bulk Cable, 500ft. Spool


19 Pair 26 AWG Bulk Cable, 500ft. Spool

Click image to zoom Click image(s) to zoom
L-com Item # CSTP19-500

List Price
$800.00
Your Price 1 +$800.00
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
Twisted pair cable can reduce cross talk when compared to cable with parallel conductors. Features difficult to find 26 AWG conductors with foil, drain wire and braid shield, 19 twisted pairs, and a flexible PVC jacket. Available in 100, 500 or 1000 put-ups. Jacket color is light gray. L-com will manufacture cable assemblies using twisted pair cable with modest minimum requirements.

L-com Item #CSTP19-500
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Reduces cross talk for applications where this is a concern
  • Double shielded for maximum protection against EMI/RFI
  • 26 AWG conductors compatible with many contacts & connectors
  • Ratings: UL2464, 300 volt, 80 degrees Celsius
  • Also available in 100 & 1,000 ft put-ups; color is gray
Applications:
  • Data signal transmission
  • Premise wiring
  • Industrial networks
  • EMI/RFI rich environments
Similar Products

5 Pair 26 AWG Bulk Cable, 100ft. Spool                                                              5 Pair 26 AWG Bulk Cable, 100ft. Spool
Your Price: $54.00
Availability: In Stock
More Info
5 Pair 26 AWG Bulk Cable, 500ft. Spool                                                              5 Pair 26 AWG Bulk Cable, 500ft. Spool
Your Price: $270.00
Availability: In Stock
More Info
5 Pair 26 AWG Bulk Cable, 1000ft. Spool                                                             5 Pair 26 AWG Bulk Cable, 1000ft. Spool
Your Price: $540.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845