L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  D-Subminiature  >  Bulk Cable  >  Twisted Pair Data Cable  >  CSTP19  >  CSTP19-1000

19 Pair 26 AWG Bulk Cable, 1000ft. Spool


BULK CBL,19PR #26 SHLD 1K'
Roll over image to zoom in
L-com Item # CSTP19-1000

List Price$1,823.71
Your Price 1 +$1,823.71
Availability: Call Us
Quantity  
 
Twisted pair cable can reduce cross talk when compared to cable with parallel conductors. Features difficult to find 26 AWG conductors with foil, drain wire and braid shield, 19 twisted pairs, and a flexible PVC jacket. Available in 100, 500 or 1000 put-ups. Jacket color is light gray. L-com will manufacture cable assemblies using twisted pair cable with modest minimum requirements.

This item is non-cancelable / non-returnable.


L-com Item #CSTP19-1000
ManufacturerL-com
UPC # (More)822335015807
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Reduces cross talk for applications where this is a concern
  • Double shielded for maximum protection against EMI/RFI
  • 26 AWG conductors compatible with many contacts & connectors
  • Ratings: UL2464, 300 volt, 80 degrees Celsius
  • Also available in 100 & 500ft put-ups; color is gray
Applications:
  • Data signal transmission
  • Premise wiring
  • Industrial networks
  • EMI/RFI rich environments
Similar Products

5 Pair 26 AWG Bulk Cable, 1000ft. Spool                                                             5 Pair 26 AWG Bulk Cable, 1000ft. Spool
Your Price: $618.84
Availability: In Stock
More Info
5 Pair 26 AWG Bulk Cable, 100ft. Spool                                                              5 Pair 26 AWG Bulk Cable, 100ft. Spool
Your Price: $74.33
Availability: In Stock
More Info
5 Pair 26 AWG Bulk Cable, 500ft. Spool                                                              5 Pair 26 AWG Bulk Cable, 500ft. Spool
Your Price: $336.07
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 19 Pair 26 AWG Bulk Cable, 1000ft. Spool
© Infinite Electronics International, Inc.
an Infinite company