A Yagi Antenna, or Yagi-Uda antenna, is named for its inventors Shintaro Uda and Hidetsugu Yagi of Japan. A Yagi antenna is a directional type antenna with a single dipole, a reflector, and multiple elements. Yagi antennas can be used for point to point or point to multi-point WiFi applications. L-com offers radome enclosed Yagi antennas, as well as dual polarized and Log Periodic Yagi antennas. Additionally, our Yagi-Uda antennas support frequencies from 800 MHz to 5.8 GHz. Custom Yagi antennas are also available.
Radome Enclosed Yagi Antenna Non-Radome Enclosed Yagi Antenna