RG316/U Coaxial Cable: Small Diameter, Large Fire Resistance RG316/U designates a special form of coaxial cable. This coax cable has a 50 Ohm impedance (figure 1), making it ideal for data transmission. RG316/U has a small diameter (0.098" nominal), is extremely flexible due to its stranded center conductor (helpful video tip), and has an FEP outer jacket that lends it an operating temperature of up to 200°C. View a helpful tutorial about Coaxial Cabling.  Figure 1 (RG316/U 50 Ohm Impedence).
 Detail of RG316/U SMA Plug Coaxial Cable Assembly - 50 Ohm Transmission
Common applications for RG316/U include linking test or data machines being used in a hot environment, LAN/WAN or GPS where high temperature performance is needed, labs where potentially flammable chemicals are used, and construction situations where fire codes require FEP rated cable. RG316/U is easy to work with given its flexibility. For that reason, L-com Global Connectivity sells RG316/U bulk cable in three put-ups: 100 foot coax coil, 500 foot coax spool, and 1000 foot coax spool. L-com also carries plenty of coaxial connectors specifically shaped for thinner cables like RG316/U. Pre-terminated RG316/U cables are also available, made with SMA, SMB, SMC, and MCX connectors. See below for all our RG316/U cables: If you found this RG316/U Coax Cable content helpful, please consider receiving our e-newsletter packed with product information, tutorials, tips and videos, helpful links, industry news and more. |