| HyperAmp 2.4 GHz 802.11b and 802.11g (802.11b/g) High-Power Bi-Directional Wi-Fi Amplifiers for Military, Government & Export
HyperAmp is the leader in bi-directional WiFi RF amplifiers for wireless LAN. Consisting of a low-noise receive amplifier and a transmit power amplifier, HyperAmp offers significant improvement in operating range and performance. The WiFi amplifier models featured on this page are available from 3 Watts to 25 Watts. They feature Hyperlink’s Active Power Control which monitors the amplifier’s output power and automatically adjusts to provide maximum output power regardless of cable length. | 
|
3 Watt to 25 Watt Amplifiers Indoor Amplifiers with Switchable Power Control | Output Power | 802.11b | 802.11g | Connector | Model Number |
|---|
Low Setting: 1 Watt High Setting: 5 Watt | 
 | 
 | N-Female | HA240105GAI-NF | | | Low Setting: 5 Watt High Setting: 10 Watt | 
 | 
| N-Female | HA240510GAI-NF | | | Low Setting: 10 Watt High Setting: 25 Watt | 
 | 
| N-Female | HA241025GAI-NF |
Availability These amplifier products are available only for export, military and licensed amateur radio sales only and are not offered for general sale within the USA. Product Note: The Amplifiers listed on this page may also be referred to as: 2.4GHz amplifier, 2.4GHz amp, 2.4 amplifier, 2.4GHz signal booster, 802.11 amplifier, 802.11b amplifier, 802.11g amplifier, 802.11b/g amplifier, 802.11 signal booster, 802.11b signal booster, 802.11g signal booster, 802.11b/g signal booster, antenna booster, AGC amplifier, antenna amplifier, Bi-directional amplifier, bidirectional amplifier, hotspot amplifier, integrated amplifier, PoE amplifier, RF amplifier, RF power amplifier, RF signal amplifier, video amplifier, wifi amplifier, wi-fi® amplifier, wireless amplifier, wireless LAN amplifier, and wlan amplifier. |