Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us
2.4 GHz 802.11b and 802.11g (802.11b/g) Bi-Directional Wi-Fi Amplifiers 100 mW to 3 Watt

L-com is the leader in bi-directional WiFi RF amplifiers for wireless LAN. Consisting of a low-noise receive amplifier and a transmit power amplifier, these amplifiers offer significant improvement in operating range and performance. The WiFi amplifier models featured on this page are available from 100 mW to 3 Watts. They feature Active Power Control which monitors the amplifier’s output power and automatically adjusts to provide maximum output power regardless of cable length.

Bi-directional Wi-Fi Amplifiers
 

100 mW to 3 Watt Amplifiers

Output PowerIndoorOutdoorConnector802.11b802.11gPoEModel Number
100 mW N-Female HA2401GI-100
 N-Female HA2401G-100
 SMA-Female HA2401SFGI-100
 SMA-FemaleHA2401SFGE-100
 
Output PowerIndoorOutdoorConnector802.11b802.11gPoEModel Number
250 mW N-Female HA2401GI-250
 N-Female HA2401G-250
 RP-TNC HA2401RTGI-250
 RP-TNC HA2401RTG-250
 N-FemaleHA2401GE-250
 N-Female HA2401MG-250
 SMA-Female HA2401SFGI-250
 SMA-FemaleHA2401SFGE-250
 
Output PowerIndoorOutdoorConnector802.11b802.11gPoEModel Number
500 mW N-Female HA2401GI-500
 N-Female HA2401G-500
 RP-TNC HA2401RTGI-500
 RP-TNC HA2401RTG-500
 N-FemaleHA2401GE-500
 N-Female HA2401MG-500
 SMA-Female HA2401SFGI-500
 SMA-FemaleHA2401SFGE-500
 
Output PowerIndoorOutdoorConnector802.11b802.11gPoEModel Number
1 Watt N-Female  HA2401GI-1000
 N-Female  HA2401G-1000
 N-Female HA2401GXI-1000
 N-Female HA2401GX-1000
 RP-TNC  HA2401RTGI-1000
 RP-TNC  HA2401RTG-1000
 RP-TNC HA2401RTGXI1000
 RP-TNC HA2401RTGX-1000
 N-FemaleHA2401GXE-1000
 N-FemaleHA2401GXE-KIT02
 N-Female  HA2401MG-1000
 SMA-Female  HA2401SFGI-1000
 SMA-Female HA2401SFGE-1000
 
Output PowerIndoorOutdoorConnector802.11b802.11gPoEModel Number
2 Watt N-Female HA2402GXI-NF
 N-Female HA2402GX-NF
 N-FemaleHA2401GXE-2000
 
Output PowerIndoorOutdoorConnector802.11b802.11gPoEModel Number
3 Watt N-Female  HA2401DX-XL3000
 N-Female  HA2401-XL3000
 N-Female HA2401GXE-3000

Note: The amplifiers listed on this page replace the following: HA2401GX-250, HA2401RTGXI2000, HA2401RTGX-500, HA2401RTG-100, HA2401DX-XL1000, HA2401DX-XL2000, HA2401-XL1000, HA2401-XL2000

 
Free Newsletter


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845