Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
 

Shop by Frequency

Shop By Frequency

L-com offers the broadest selection of products for many different bands and applications. Custom design and manufacturing services are also available. Please contact us today to find out more.

900 MHz band
Applications for 900 MHz include:
 
 • GSM
 • ISM
 • 900 MHz Cellular
 • RFID
 • SCADA

1.2 GHz band
Applications for 1.2 GHz include:
 
 • Wireless Video Links
 • Wireless Security Cameras
 • Wireless Video Transmitters
 • Wireless Security Systems

1.9 GHz band
Applications for 1.9 GHz include:
 
 • Personal Communication Service (PCS)

2.4 GHz band
Applications for 2.4 GHz include:
 
 • IEEE 802.11b, 802.11g and 802.11n
 • Wi-Fi Applications
 • Bluetooth®
 • Public Wireless Hotspots

2.6 GHz band
Applications for 2.6 GHz include:
 
 • 2.6 GHz MMDS Band
 • IEEE 802.16 and 802.20
 • WiMAX Technology
 • Non-Direct Line of Sight (NLOS)
 • Wireless Internet Service Providers (WISP)
 • Compatible with Navini™ Ripwave©

3.5 GHz band
Applications for 3.5 GHz include:
 
 • IEEE 802.16e Applications
 • WiMAX
 • Mobile WiMAX
 • SOFDMA

4.9 GHz band
Applications for 4.9 GHz include:
 
 • Homeland Security
 • Public Safety Services: Fire, Police, Security
 • Large Scale WLL
 • Personal Area Network (PAN)
 • WLAN / On-Scene Incident Command

5.3 GHz band
Applications for 5.3 GHz include:
 
 • IEEE 802.11a Wireless LAN
 • Wi-Fi

5.4 GHz band
Applications for 5.4 GHz include:
 
 • Unlicensed European 5.4 GHz Band Applications
 • IEEE 802.11a Wireless LAN
 • Wi-Fi Systems
 • Radio Local Area Networks (RLAN)
 • Fixed Wireless Access Systems (FWA)
 • WiMAX Technology

5.8 GHz band
Applications for 5.8 GHz include:
 
 • 5.8GHz UNII
 • 5.8GHz ISM
 • IEEE 802.11a
 • Wireless Video Systems
 • Mesh Networks

Multi-band
Applications for high performance multi-band / frequencies can be found here.

 
Free Newsletter


© Infinite Electronics International, Inc.