Home - L-com Connectivity Products
Login to My Account
Cart is Empty
Checkout
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

RF Filters / Splitters Tutorial

What are RF Filters?
RF Filters reduce out of band interference and improve performance of co-located equipment. An RF Filter will only pass the frequency and channel you are transmitting or receiving and reduce the interference of signals outside your channel. Interference is usually caused by transmission sources near the channel you are transmitting on.

L-com’s RF Filters are available in full band versions or fixed channel versions, and provide excellent channel rejection. All filters feature rugged aluminum construction and are available for indoor or outdoor applications.

What are RF Splitters / Combiners?
An RF Splitter/Combiner is a transmission component which divides or sums power between two or more ports. Typically they are used for connecting more than one antenna to a single radio and can also be used to connect multiple radios to a single antenna using the same frequency.

What are RF Diplexers?
An RF Diplexer is a device that combines two signals onto a single transmission line. In general the two signals operate at different frequencies. L-com’s Diplexers are designed to split 2.4 GHz and 5 GHz from a single radio feed to separate 2.4 GHz and 5 GHz antennas. Many dual-band 802.11a/b/g radios share a single antenna. These devices split these signals so that two separate 2.4 GHz and 5 GHz antennas can be used to improve performance. In addition, L-com Diplexers can also be used to combine 2.4 GHz or 5 GHz signals onto a single cable.

Typical RF Filter Application

Typical RF Filter Application

Typical RF Splitter Application

Typical RF Splitter Application

Typical RF Diplexer Applications

Typical RF Diplexer Applications

 
Free Newsletter


Secure online ordering   L-com.com is a VeriSign Secure site.   L-com is a BBB accredited business.   L-com has been awarded the U.S. General Services Administration (GSA) contract.   L-com is UL Certified   ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845 Follow L-com on Twitter Follow L-com on Facebook Follow L-com on Google+ Follow L-com on YouTube