|
|
|
Press Release: USB Mountable Extension Cable Assembly
North Andover, MA, August 30, 2005 -- L-com Connectivity Products has announced the availability of its new CSMUAXMT-2M USB mountable extension cable assembly.
This convenient cable assembly extends the USB connection from the difficult to access ports on many PCs allowing the user to easily install and remove USB cables. A unique USB A type jack can easily be mounted to a desk, monitor, or any surface with either the screws or double sided adhesive foam tape provided.
Fully shielded and USB 2.0 compliant, this cable contains two 20 AWG power conductors plus one 28 AWG twisted pair for the data lines and rugged molded backshells. Cable length is 2 meters (6.6 feet), color is light gray.
For further information, please contact Mr. Steve Smith or visit http://www.L-com.com.
L-com designs and manufactures copper and fiber cable assemblies, interconnection adaptors, connectors and cable test equipment. In addition to a vast inventory of standard products, L-com has extensive custom product design and manufacturing capabilities that include:
- Assembled and Injection Molded Data Cables
- Fiber Optic Cable Assemblies and Adapters
- Modular and Telco Assemblies
- Low Loss Video and Monitor Cables
- Unique Bulkhead Connectors
- Machined or Cast Coaxial Connectors and Adapters
- Sheet Metal Fabrication of Rack Panels and Enclosures
- Special Bulk Cable Formulations (Low Smoke Zero Halogen, Ultra-Flexible, etc.)
- Military and Special Packaging, Kitting, Custom Labeling and Bar-coding
L-com also distributes selected products to complement its manufactured goods including: Ethernet hubs and switches, routers, media converters, protocol converters, KVM switches, video distribution amplifiers/switches and network test equipment. The company provides simple, one-stop shopping for its customers. For more information, please visit http://www.L-com.com.
Contact:
Steve Smith
Product Manager
L-com, Inc.
978-682-6936 x156
ssmith@L-com.com
45 Beechwood Drive
North Andover, MA, 01845
http://www.L-com.com
Click here to view all L-com press releases.
|
© 2009 L-com, Inc. All Rights Reserved. L-com
Connectivity Products and the L-com logo are registered marks.
|
|