|
|
|
Press Release: AdderLink IP KVM Extender
North Andover, MA, July 1, 2004 -- L-com Connectivity Products has announced the addition of the AdderLink IP KVM extender to its already extensive catalog of KVM solutions. The AdderLink IP is a powerful and cost effective way to control multiple PC’s from anywhere in the world. The AdderLink IP is fully compatible with VNC (Virtual Network Computing) and Java based web browsers, and doesn't require the purchase of extra software 'seat' licenses. The unit features ports for a local KVM set up as well as a modem connection, 10Base T Ethernet interface and a connection to a local PC or KVM switch supporting multiple PC’s. Additional features include an RS232 port, which can connect to an RS232 compliant power strip to remotely power up/down attached PC's. By implementing advanced security features including AES 128 encryption, and RSA 2048 authentication, as well as providing high performance, dependable IP connectivity, the AdderLink IP is the most comprehensive KVM over IP solution available today.
For further information, please contact Mr. Peter McNeil or visit http://www.L-com.com.
L-com designs and manufactures copper and fiber cable assemblies, interconnection adaptors, connectors and cable test equipment. In addition to a vast inventory of standard products, L-com has extensive custom product design and manufacturing capabilities that include:
- Assembled and Injection Molded Data Cables
- Fiber Optic Cable Assemblies and Adapters
- Modular and Telco Assemblies
- Low Loss Video and Monitor Cables
- Unique Bulkhead Connectors
- Machined or Cast Coaxial Connectors and Adapters
- Sheet Metal Fabrication of Rack Panels and Enclosures
- Special Bulk Cable Formulations (Low Smoke Zero Halogen, Ultra-Flexible, etc.)
- Military and Special Packaging, Kitting, Custom Labeling and Bar-coding
L-com also distributes selected products to complement its manufactured goods including: Ethernet hubs and switches, routers, media converters, protocol converters, KVM switches, video distribution amplifiers/switches and network test equipment. The company provides simple, one-stop shopping for its customers. For more information, please visit http://www.L-com.com.
Contact:
Peter McNeil
Product Manager
L-com, Inc.
978-682-6936 x174
pmcneil@L-com.com
45 Beechwood Drive
North Andover, MA, 01845
http://www.L-com.com
Click here to view all L-com press releases.
|
© 2009 L-com, Inc. All Rights Reserved. L-com
Connectivity Products and the L-com logo are registered marks.
|
|