|
|
|
Press Release: Low Smoke Zero Halogen SCSI-3 Cable Assembly
North Andover, MA, June 14, 2004 -- L-com Connectivity Products has announced the availability of its new CAUZ900MM series of low smoke zero halogen (LSZH) SCSI-3 cable assemblies.
Low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is becoming very popular where the protection of people and equipment from toxic and corrosive gasses is critical.
Cable assembly construction features half pitch DB68 male connectors, die cast zinc alloy hoods with 2-56 threaded thumbscrews, and 30 micro-inch gold plated copper alloy contacts. Bulk cable construction is UL style 20855 with polypropylene insulated 28 AWG conductors, foil/braid shield, and a black LSZH outer jacket. Choose from lengths of 1, 2, and 3 meters.
L-com will manufacture low smoke zero halogen SCSI cables with modest minimum requirements.
For further information, please contact Mr. Steve Smith or visit http://www.L-com.com.
L-com designs and manufactures copper and fiber cable assemblies, interconnection adaptors, connectors and cable test equipment. In addition to a vast inventory of standard products, L-com has extensive custom product design and manufacturing capabilities that include:
- Assembled and Injection Molded Data Cables
- Fiber Optic Cable Assemblies and Adapters
- Modular and Telco Assemblies
- Low Loss Video and Monitor Cables
- Unique Bulkhead Connectors
- Machined or Cast Coaxial Connectors and Adapters
- Sheet Metal Fabrication of Rack Panels and Enclosures
- Special Bulk Cable Formulations (Low Smoke Zero Halogen, Ultra-Flexible, etc.)
- Military and Special Packaging, Kitting, Custom Labeling and Bar-coding
L-com also distributes selected products to complement its manufactured goods including: Ethernet hubs and switches, routers, media converters, protocol converters, KVM switches, video distribution amplifiers/switches and network test equipment. The company provides simple, one-stop shopping for its customers. For more information, please visit http://www.L-com.com.
Contact:
Steve Smith
Product Manager
L-com, Inc.
978-682-6936 x156
ssmith@L-com.com
45 Beechwood Drive
North Andover, MA, 01845
http://www.L-com.com
Click here to view all L-com press releases.
|
© 2009 L-com, Inc. All Rights Reserved. L-com
Connectivity Products and the L-com logo are registered marks.
|
|