|
|
|
Press Release: Waterproof USB Cable Assembly
North Andover, MA, March 3, 2004 -- L-com Connectivity Products announces the availability of its new waterproof USB cable assembly product offering.
Standard USB cables and connectors are not intended to withstand contaminants such as water and dust. By utilizing rugged, molded outer shells and a threaded coupling with an O-ring seal, these products are IEC IP67 rated. Two types of assemblies are offered in a variety of lengths: Waterproof USB A male to standard USB B male (WPUSBAB series) and waterproof, panel mountable USB A female to standard USB A male (WPUSBAX series). Both series utilize revision 2.0 compliant fully shielded cable, color is black.
Also available is an IEC IP67 rated, panel mountable USB A female with five 24 AWG wire leads.
Wire leads can easily be soldered into a PCB or terminated with a variety of connectors.
For further information, please contact Mr. Steve Smith or visit http://www.L-com.com.
L-com designs and manufactures copper and fiber cable assemblies, interconnection adaptors, connectors and cable test equipment. In addition to a vast inventory of standard products, L-com has extensive custom product design and manufacturing capabilities that include:
- Assembled and Injection Molded Data Cables
- Fiber Optic Cable Assemblies and Adapters
- Modular and Telco Assemblies
- Low Loss Video and Monitor Cables
- Unique Bulkhead Connectors
- Machined or Cast Coaxial Connectors and Adapters
- Sheet Metal Fabrication of Rack Panels and Enclosures
- Special Bulk Cable Formulations (Low Smoke Zero Halogen, Ultra-Flexible, etc.)
- Military and Special Packaging, Kitting, Custom Labeling and Bar-coding
L-com also distributes selected products to complement its manufactured goods including: Ethernet hubs and switches, routers, media converters, protocol converters, KVM switches, video distribution amplifiers/switches and network test equipment. The company provides simple, one-stop shopping for its customers. For more information, please visit http://www.L-com.com.
Contact:
Steve Smith
Product Manager
L-com, Inc.
978-682-6936 x156
ssmith@L-com.com
45 Beechwood Drive
North Andover, MA, 01845
http://www.L-com.com
Click here to view all L-com press releases.
|
© 2009 L-com, Inc. All Rights Reserved. L-com
Connectivity Products and the L-com logo are registered marks.
|
|