|
|
|
Press Release: L-com Announces Availability of its New Waterproof USB B Style Cable Assemblies
North Andover, MA, February 25, 2006 -- L-com Connectivity Products announces the availability of its new waterproof USB B style cable assemblies.
Standard USB cables and connectors are not intended to withstand contaminants such as water and dust. By utilizing rugged, molded outer shells and a threaded coupling with an O-ring seal, these products are IEC IP67 rated. Two types of assemblies are offered:
- Waterproof, panel mountable USB B female to standard USB A male (WPUSBBA series) in lengths of 0.5, 2 & 5 meters. The cable is USB 2.0 compliant, color is black.
- Waterproof, panel mountable USB B female with five 24 AWG wire leads (P/N WPUSBBF). Wire leads can easily be soldered into a PCB or terminated with a variety of connectors.
For further information, please contact Mr. Steve Smith or visit http://www.L-com.com.
L-com designs and manufactures copper and fiber cable assemblies, interconnection adaptors, connectors and cable test equipment. In addition to a vast inventory of standard products, L-com has extensive custom product design and manufacturing capabilities that include:
- Assembled and Injection Molded Data Cables
- Fiber Optic Cable Assemblies and Adapters
- Modular and Telco Assemblies
- Low Loss Video and Monitor Cables
- Unique Bulkhead Connectors
- Machined or Cast Coaxial Connectors and Adapters
- Sheet Metal Fabrication of Rack Panels and Enclosures
- Special Bulk Cable Formulations (Low Smoke Zero Halogen, Ultra-Flexible, etc.)
- Military and Special Packaging, Kitting, Custom Labeling and Bar-coding
L-com also distributes selected products to complement its manufactured goods including: Ethernet hubs and switches, routers, media converters, protocol converters, KVM switches, video distribution amplifiers/switches and network test equipment. The company provides simple, one-stop shopping for its customers. For more information, please visit http://www.L-com.com.
Contact:
Steve Smith
Product Manager
L-com, Inc.
978-682-6936 x156
ssmith@L-com.com
45 Beechwood Drive
North Andover, MA, 01845
http://www.L-com.com
Click here to view all L-com press releases.
|
© 2009 L-com, Inc. All Rights Reserved. L-com
Connectivity Products and the L-com logo are registered marks.
|
|