Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

Custom / OEM Product Portfolio

Below are just a few of the many jobs L-com can do for its customers. Please contact our Custom/OEM account representatives today to see how they can satisfy your specific application requirements. We have manufacturing, fulfillment and sales facilities in the U.S. and in China.

Custom HyperLink Brand Antennas from L-com
HyperLink Brand high performance OEM antennas
are available in a wide array of types including radome enclosed yagis, square and round patch, high gain planar array, grid and sector antennas.

Custom Antenna configuration options include:

  • Gains from 3 dBi and up
  • Frequencies from 400 MHz to 5.8 GHz
  • Custom cable lengths and types
  • Multiple connector types
  • Multiple mounting options
  • Custom colors and logos available for radomes
  • OEM Friendly labeling and packaging
  • Non-Labeled/Custom Labeled packaging available

 

Custom Fiber Optic MTP to LC Cable from L-com
Fiber optic MTP to LC cable assembly connects test equipment
A customer needed a custom cable assembly built quickly to connect multiple computers used to test PCB manufacturing processes. L-com designed a fiber optic MTP to LC breakout cable assembly so the manufacturing process could succeed on schedule.

 

Custom Connectors from L-com
Machined or Cast Coaxial Connectors and Adapters
While L-com stocks tens of thousands of connectors for convenient same day shipping, we can also make custom connectors and adapters for almost any application.

 

Custom D-Sub Cable from L-com
Robust D-Sub cable saves money and eliminates failures
In this example, our customer needed more reliable cable assemblies than they were receiving from a competitor. L-com’s molded back shell design on all three connectors solved those issues, saved money on unit cost and eliminated failures in the field.

 

Custom HyperLink Brand Weatherproof Enclosures from L-com
HyperLink Brand Weatherproof Enclosures
are ideal for remote WLAN WiFi equipment installations, indoor and outdoor, hot and cold temperature environments, solar powered applications, corrosive environments, sub-zero installations, hotspot applications and protection of equipment from theft or damage. Available with a wide range of options including heat, cooling and power-over-ethernet interfaces.

In addition to our standard products, L-com can custom manufacture enclosures based on customer requirements. Additional applications for these enclosures include:

  • Test equipment
  • Remote controls
  • Medical devices
  • Scientific instruments
  • Alarm and security systems
  • Inventory control systems
  • City networks
  • Iindustrial
  • Lighting controls
  • SCADA systems
  • Telemetry systems and more.

We can provide OEM quantities of our standard enclosures modified to fit user requirements.

Custom 5 position high capacity plug harness from L-com
Harness connects precision process control equipment
A customer needed help selecting the proper wire and terminals for a wire harness application. L-com designed a 5 position high capacity plug with 14 and 20 AWG wires plus a terminal ring tongue to complete the job.

Custom Feed Thru Adapter from L-com
Feed thru adapter allows interconnection of HDMI cables
One customer needed an adapter to interconnect HDMI cables through a panel. L-com designed a small sized feed thru adapter to make connections between digital audio and video components quick and easy.

 

Custom HyperLink Brand Amplifiers from L-com
HyperLink Brand Bi-Directional Amplifiers
products are also available as circuit board level / design-in components.

Custom Amplifier configuration options include:

  • Custom Transmit Power and Receive Gain
  • Automatic Gain Control or Fixed-Gain
  • Remote or Direct powered
  • 12/24V Vehicle power options
  • Custom input levels
  • Integrated Amplifier/Antenna
  • Indoor and Outdoor industrial grade versions
  • Cast and machined aluminum cases
  • Compact composite cases
  • Standard and custom colors available
  • Multiple connector types
  • OEM Friendly labeling and packaging
  • Non-Labeled/Custom Labeled packaging available

 

Custom Military Fiber Cable from L-com
Fiber cable assembly helps military
This customer needed a rugged fiber assembly to connect a bomb detection vehicle to a remote PC. L-com designed a 4-channel hermaphroditic fiber military cable assembly and solved their problem.

 

Custom Balun Panel Module from L-com
Balun panel module consolidates connections in rack system
A customer needed to consolidate connections on a balun rack panel system. L-com designed a compact module which fit into a balun rack frame that the customer was already using. This design not only saved space, it reduced the amount of cable required and allowed an easy retrofit to existing installations.

L-com’s custom manufacturing capabilities include:

  • Assembled and Injection Molded Data Cables
  • Fiber Optic Cable Assemblies and Adapters
  • Modular and Telco Assemblies
  • Low Loss Video and Monitor Cables
  • Unique Bulkhead Connectors
  • Machined or Cast Coaxial Connectors and Adapters
  • Sheet Metal Manufacturing (19" Rack Panels and enclosures are a specialty)
  • Special Bulk Cable Formulations (Low Smoke Zero Halogen, Ultra-Flexible, etc.)
  • Military and Special Packaging or Kitting
  • Custom Labeling and Barcoding

Contact us toll free at 1-800-341-5266 or e-mail sales@L-com.com now to get started!

 
Free Newsletter


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845