Home - L-com Connectivity Products
Secure online ordering Login to My Account
Cart is
Empty
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams Checkout

 
 

Click here to learn more about custom manufacturing in L-com's Massachusetts cable assembly facility.

Massachusetts Cable Assembly Facility Image

Click here to learn more about custom manufacturing in L-com's China cable assembly facilities.

China Cable Assembly Facility Image

ISO and UL Certifications
ISO Certification

UL Certification (Processed Wire)

UL Certification (Computer Interconnection Cable Assemblies)

UL Certification (Repackaged Electrical Construction Equipment)

Click here to learn more about L-com's CAD/Engineering Services.

L-com's CAD/Engineering Services Image
Custom Product Portfolio

These are just a few of the many jobs L-com has done for its customers.
Balun Panel Module Image
Balun panel module consolidates connections in rack system
A customer needed to consolidate connections on a balun rack panel system. L-com designed a compact module which fit into a balun rack frame that the customer was already using. This design not only saved space, it reduced the amount of cable required and allowed an easy retrofit to existing installations.

Fiber Optic MTP to LC Cable Image
Fiber optic MTP to LC cable assembly connects test equipment
A customer needed a cable assembly built quickly to connect multiple computers used to test PCB manufacturing processes. L-com designed a fiber optic MTP to LC breakout cable assembly so the manufacturing process could succeed on schedule.

Feed Thru Adapter Image
Feed thru adapter allows interconnection of HDMI cables
One customer needed an adapter to interconnect HDMI cables through a panel. L-com designed a small sized feed thru adapter to make connections between digital audio and video components quick and easy.

D-Sub Cable Image
Robust D-Sub cable saves money and eliminates failures
In this example, our customer needed more reliable cable assemblies than they were receiving from a competitor. L-com's molded back shell design on all three connectors solved those issues, saved money on unit cost and eliminated failures in the field.

Military Fiber Cable Image
Fiber cable assembly helps military
This customer needed a rugged fiber assembly to connect a bomb detection vehicle to a remote PC. L-com designed a 4-channel hermaphroditic fiber military cable assembly and solved their problem.

Harness Image
Harness connects precision process control equipment
A customer needed help selecting the proper wire and terminals for a wire harness application. L-com designed a 5 position high capacity plug with 14 and 20 AWG wires plus a terminal ring tongue to complete the job.

L-com's custom manufacturing capabilities include:

Assembled and Injection Molded Data Cables
Fiber Optic Cable Assemblies and Adapters
Modular and Telco Assemblies
Low Loss Video and Monitor Cables
Unique Bulkhead Connectors
Machined or Cast Coaxial Connctors and Adapters
Sheet Metal Manufacturing (19" Rack Panels and enclosures are a specialty)
Special Bulk Cable Formulations (Low Smoke Zero Halogen, Ultra-Flexible, etc.)
Military and Special Packaging or Kitting
Custom Labeling and Barcoding

Contact us toll free at 1-800-341-5266 or e-mail sales@L-com.com now to get started!

Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
100% Satisfaction Guaranteed. McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams L-com meets all BBB OnLine Reliability participation and Better Business Bureau membership standards.
Adjust Text Size Adjust text size to normal.  Adjust text size to large. 
Friendly and Knowledgeable Service
 
Cable Assemblies Adapters Connectors Rack Panels Bulk Cable Tools Switch Boxes Network Cards Hubs & Switches Converters & Transceivers KVM Switches Antennas
Overstock/Sale Items Top 10 Products
IEEE-488 GPIB Coaxial Monitor, Video Fiber Optic D-Subminiature Modular USB, DIN, Firewire, SCSI, and Others Wireless Infrastructure Weatherproof Enclosures Networking and Other Equipment
Cable Assemblies Adapters Connectors Rack Panels Tools Switch Boxes Network Cards Hubs or Switches Ethernet Converters KVM Switches
FAQs Connector Chart Glossary Tutorials Tips and Videos White Papers Catalog Downloads eNewsletter Archive
UL Certified
L-com is ISO 9001:2000 and
UL Certified

L-com meets all BBB OnLine Reliability participation and Better Business Bureau membership standards.

L-com has been awarded a U.S. General Services Administration (GSA) contract.