Free Gifts from L-com

USB Flash Drive (Item # USB128FD)

Order $250 and receive the exclusive L-com USB 2.0 flash drive. Save up to 128MB of files ranging from Word documents to image files to multimedia. Easy to use plug and play drive.

USB Flash Drive
USB Flash Drive shown with detatchable cover (view detail image)

USB Flash Drive in use with laptop
USB Flash Drive shown in use with a laptop
(view detail image)

  Features of this USB 2.0 Flash Drive:

  • Plug and Play
  • Universal Serial Bus 2.0 Compliant 
  • Operating system: Windows98/SE, WindowsMe/2000/XP, Linux2.4.X, Mac OS9. 1/Mac OS X
  • Capacity: 128MB 
  • Operating current: <33mA
  • Suspend current: <28mA
  • Data retention: Over 10 years
  • LED indicator: Light flashing, reading and writing data
  • Reading speed: 1000kB/s
  • Writing speed: 750kB/s
  • Operating temp.: -10~55ºC
  • Storage temp.: -20~55ºC
  • Operating relative humidity: 20%-90%
  • Meets FCC and CE standards

Limit one per customer, while supplies last. L-com reserves the right to substitute gifts.


Mechanical Pencil (Item # MECH-PENCIL)

Order as little as $100 and receive the new L-com mechanical pencil. This attractive pencil features a dark nickel finish and is ideal for technical drawing and drafting.

Mechanical Pencil

Limit one per customer, while supplies last. L-com reserves the right to substitute gifts.