|
 USB Flash Drive shown with
detatchable cover (view detail image)
 USB Flash Drive shown in use with a laptop (view detail
image)
|
Features of this USB 2.0 Flash
Drive:
- Plug and Play
- Universal Serial Bus 2.0 Compliant
- Operating system: Windows98/SE, WindowsMe/2000/XP, Linux2.4.X,
Mac OS9. 1/Mac OS X
- Capacity: 128MB
- Operating current: <33mA
- Suspend current: <28mA
- Data retention: Over 10 years
- LED indicator: Light flashing, reading and writing data
- Reading speed: 1000kB/s
- Writing speed: 750kB/s
- Operating temp.: -10~55ºC
- Storage temp.: -20~55ºC
- Operating relative humidity: 20%-90%
- Meets FCC and CE standards
|