North Andover, MA -- L-com Connectivity Products has announced the addition of the AdderLink IP KVM extender to its already extensive catalog of KVM solutions. The AdderLink IP is a powerful and cost effective way to control multiple PC’s from anywhere in the world. The AdderLink IP is fully compatible with VNC (Virtual Network Computing) and Java based web browsers, and doesn't require the purchase of extra software 'seat' licenses. The unit features ports for a local KVM set up as well as a modem connection, 10Base T Ethernet interface and a connection to a local PC or KVM switch supporting multiple PC’s. Additional features include an RS232 port, which can connect to an RS232 compliant power strip to remotely power up/down attached PC's. By implementing advanced security features including AES 128 encryption, and RSA 2048 authentication, as well as providing high performance, dependable IP connectivity, the AdderLink IP is the most comprehensive KVM over IP solution available today.
L-com designs and manufactures copper and fiber cable assemblies, interconnection adaptors, connectors and cable test equipment. In addition to a vast inventory of standard products, L-com has extensive custom product design and manufacturing capabilities that include:
L-com also distributes selected products to complement its manufactured goods including: Ethernet hubs and switches, routers, media converters, protocol converters, KVM switches, video distribution amplifiers/switches and network test equipment. The company provides simple, one-stop shopping for its customers. For more information, please visit http://www.L-com.com.
Contact:
Greg Pepin
Product ManagerL-com, Inc.978-682-6936 x1186gpepin@L-com.com45 Beechwood DriveNorth Andover, MA, 01845http://www.L-com.com
L-com Global Connectivity 45 Beechwood Drive North Andover, MA 01845www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484