North Andover, MA -- April 14th 2007 -- L-com's latest USB cable offering, the ECUSB series, provides high performance at competitive prices. These quality constructed cables feature USB 2.0 Compliant 26 AWG power leads and are finished in an attractive medium gray color. Each cable is functionally tested to ensure the highest level of quality and performance.
These cables allow for transfer rates up to 480 Mbps and can be used with simple Plug and Play connections for devices such as printers, keyboards/mice, digital cameras and other USB peripherals. Six standard off the shelf lengths are available from .5 to 5 Meters.
For more information about this release, please contact: Steve Smith, Product Manager 978-682-6936 x156, ssmith@l-com.com
For over 25 years, L-com Connectivity Products has designed, manufactured, and distributed an extensive offering of Copper and Fiber Telecom and Datacom interconnect components. These products include cable assemblies, adapters, couplers, and connectors. In addition, L-com has custom product design and manufacturing capabilities. L-com is headquartered in North Andover, Massachusetts. For more information please visit www.L-com.com.
L-com Global Connectivity 45 Beechwood Drive North Andover, MA 01845www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484