North Andover, MA -- L-com’s new coil fiber optic cables provide flexibility for special applications that require frequent moves and changes. These unique assemblies feature a coiled fiber optic cable construction, which supports variable lengths when communication equipment or users are moved or added. These quality-constructed fiber coil cables are great for secure fiber to the desktop applications as well as for server and equipment rack applications. This series features SC, ST, LC and MTRJ connectors along with a flame retardant polyurethane jacket which provides excellent oxidation, oil and ozone resistance. Custom lengths, connector combinations and polishes are available.
L-com designs and manufactures copper and fiber cable assemblies, interconnection adaptors, connectors and cable test equipment. In addition to a vast inventory of standard products, L-com has extensive custom product design and manufacturing capabilities that include:
L-com also distributes selected products to complement its manufactured goods including: Ethernet hubs and switches, routers, media converters, protocol converters, KVM switches, video distribution amplifiers/switches and network test equipment. The company provides simple, one-stop shopping for its customers. For more information, please visit http://www.L-com.com.
Contact:
Steve Smith
Product ManagerL-com, Inc.978-682-6936 x1156ssmith@L-com.com45 Beechwood DriveNorth Andover, MA, 01845http://www.L-com.com
L-com Global Connectivity 45 Beechwood Drive North Andover, MA 01845www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484