L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

Dual Polarity Omnidirectional MIMO Antennas Combine Many Popular Features
(Monday, April 02, 2012)
 

Dual Polarity Omnidirectional MIMO Antennas Combine Many Popular Features

Dual Polarity MIMO Omnidirectional AntennaNORTH ANDOVER, MA - 4/2/12 - L-com, Inc., a designer and manufacturer of wired and wireless connectivity products, today released four new omnidirectional antennas for the 2.4 GHz and 5.1-5.8 GHz bands with multiple-in/multiple-out (MIMO) capabilities.  These new antennas combine five popular features into single units:

  • Dual polarity feed systems (vertical and horizontal)
  • High gain (10 or 13 dBi depending on model)
  • Two integrated diversity antennas in a single radome
  • UV-Resistant radome for all-weather operation
  • Mast mounting capability with hardware included

These new antennas incorporate advanced dual polarization technology that allows for the interoperability of two radio transmit and receive paths.  This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

"We've long provided antennas with these different features, but until now we haven't had an option that provides them all together," said Patrick Pesa, Director of Product Management. "Our new antenna offering suits applications from outdoor WLAN systems to WiMax and WISP communications."

L-com expects to stock these new antennas in its Florida distribution center by April.  Full detailed datasheets and 2D engineering drawings are available for free download from L-com's web site

Please click here to download a high-resolution version of the main image suitable for print publication.
Please click here to download a high-resolution version of the dual polarization inputs image suitable for print publication.
Please click here to download a high-resolution version of the mast mount image suitable for print publication.

For more information about this release, please contact:
Dave Fallon, Internet Marketing Strategist
978-682-6936 x1450, newsletters@L-com.com

L-com, a global designer and manufacturer of wired and wireless connectivity products, offers a wide range of solutions and unmatched customer service for the electronics and data communications industries. The company's product portfolio includes cable assemblies, connectors, adapters, computer networking components, and custom products, as well as the Hyperlink line of wireless products. Trusted for more than 25 years, L-com, Inc. is headquartered in North Andover, Mass., and is ISO 9001: 2008-certified. For more information, please visit: http://www.L-com.com/

###

 


Other press releases that may be of interest to you:
 
5/23/2019 L-com Launches New Indoor and Outdoor-Rated Cat6a Lightning and Surge Protectors Supporting 10/100/1000/10000 Applications
5/14/2019 L-com Introduces New Cat7 LSZH Cable Assemblies for Shipboard, Aerospace and Defense Applications
5/9/2019 L-com Launches New M12 Field Termination Connectors and In-line Adapters to Address Industrial Networking Applications
5/7/2019 L-com Releases New Cat6a Outdoor-Rated, High-Flex Ethernet Cable Assemblies
4/25/2019 L-com Expands Outdoor Industrial Ethernet Cable Line with Additional Length Options Available with Same-Day Shipping
4/4/2019 L-com Releases New Patch Panels with N-Type Couplers and 0.630” D-Holes
4/2/2019 L-com Adds New Power Cords for Server, PC, Laptop, PDU Applications and More
3/21/2019 L-com now Stocks 12G-SDI, HD-BNC Connectors for use in Broadcast Video Applications
3/19/2019 L-com Launches New Line of Rugged Category 7 Cables with 10 Gig Rating for Outdoor and Industrial Applications
3/15/2019 L-com Launches Right-Angle USB 3.0 Cable Assemblies with Female Connectors
3/14/2019 L-com Introduces New Right-Angle Panel-Mount DisplayPort Cables
3/12/2019 L-com Unveils New DisplayPort to HDMI Cables with LSZH Jackets
3/5/2019 L-com Debuts New Line of Dual-Rated Slim-Line Ethernet Cables with Spline-Free Design and UL CM Burn Rating
2/28/2019 L-com Releases New USB 3.1 Gen 2 Type-C Cables with Low-Smoke Zero-Halogen and PVC Jackets
2/21/2019 L-com Debuts New Cat5e, Cat6 and Cat6a Universal Sub-panels with PoE+ Compliant Jacks
2/14/2019 L-com Introduces New RJ45 Termination Block for Field Termination and Repair Applications
2/12/2019 L-com Debuts New Black and White Flat Cat5e and Cat6 Ethernet Cables
2/7/2019 L-com Releases New Cat5e Double-Shielded Outdoor High-Flex PoE Industrial Ethernet Cables
2/5/2019 L-com Debuts New Fiber LC Couplers with Internal Dustproof Shutters
1/31/2019 L-com Releases Aerial and Outdoor Bulk Cable for use in Demanding OSP Networks
  Page:  1 of 27
    
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.