L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
Commercial Networking vs Industrial Networking
(Tuesday, January 10, 2012)
 
L-com Global Connectivity
 
Commercial Networking vs Industrial Networking
  Quick Order Free Catalog Custom / OEM New Products Sale Items  
IES-Series 16 Port 10/100TX Industrial Ethernet Switch

Commercial vs. Industrial Ethernet Switches

An Ethernet Switch is used to create a Local Area Network (LAN) in order to share resources such as servers, printers, Internet connections, and many other Internet Protocol (IP) based services and applications.

For decades Ethernet Switches were used solely in commercial/office networks where climate controlled IT closets and buildings housed the switches. More recently, industrial networks used in manufacturing, processing, and energy production have migrated to using Ethernet based IP networks.

Free Whitepaper

The business management side of many of these industrial-focused companies ran on purely Ethernet networks with Wide Area Network (WAN) connections to other global locations. When the business managers needed access to information, the automation and process networks they needed to convert Ethernet to Profibus, DeviceNet, Modbus, or some other industrial-centric protocol, would then compile and format the data from the two disparate networks.  

As Ethernet grew and became a more stable networking technology, with redundancy features such as Rapid Spanning Tree, it became a natural fit for the industrial networking side of the house. Ethernet is standards based; there are a wide variety of products readily available, and the common IP protocol can seamlessly marry the business network with the industrial network, allowing the sharing and analysis of data.

Major features of Industrial Ethernet Switches vs. Commercial Ethernet Switches

Industrial Ethernet Switches Feature:

  • Wider operating temperature ranges – commercial switches typically work only in standard room temperatures around 50° F to 95°F
  • No SPOF (single point of failure) – many industrial switches are designed with no fan or other moving parts, eliminating a single point of failure
  • DIN rail mounting and small form factor – use of DIN rail is typical in most industrial installations allowing switches to take up minimal space
  • SELV (safety – extra low voltage) – industrial switches often accept 24 V DC power making them safer than 110-240V AC powered switches
  • Ingress protection (IP) rating – many industrial switches resist dirt, dust, and moisture that would cripple commercial switches

IES-2220 16 Port 10/100TX, 4 Port 100FX SC MM 2kmIES-2210 8 Port 10/100TX, 2 Port 100FX SC MM 2kmIES-2206 4 Port 10/100TX, 2 Port 100FX SC SM 40kmIES-Series 8 Port 10/100TX Industrial Ethernet Switch

To address the growing need for Industrial Ethernet Switches from our customers, L-com has recently added IES series Unmanaged Industrial Ethernet switches to its lineup. The IES series switches are plug-and-play and feature a MTBF of >30 years.

Whitepaper Starburst

Click here for a Free White Paper on cabling requirements for Industrial Ethernet Networks!

 

More Industrial-Focused Products from L-com

35 mm DIN rails

Industrial Ethernet Patch Cords

IP67 rated Harsh Environment Products

Industrial Media Converters

Connect with L-com
Follow L-com on Twitter
Follow L-com on Facebook
Follow L-com on YouTube
Follow L-com on Google+
 

Latest News
Get the latest press releases from L-com here!

Helpful Links
L-com Home Page
Authorized Distributors
Custom Cables
Product Wizards
Product Comparisons
Technical Resources
Newsletter Archive
Newsletter Feedback
Friendly & Knowledgeable Service · In Stock Availability & Same Day Shipping · 100% Satisfaction Guaranteed

Other newsletters that may be of interest to you:
 
6/13/2016 The Benefits of 24 AWG Cable
5/24/2016 Why our Premium D-Sub Cables are Superior
5/17/2016 An A to Z review of the 802.11 standards
4/12/2016 USB Type-C Cable Assemblies Provide Legacy USB Connectivity
3/1/2016 Passive Intermodulation (PIM) Explained
2/2/2016 The Industrial Internet of Things (IIoT)
12/15/2015 Cable Shielding - How it Works
12/1/2015 Embedded Antennas and the IoT
11/10/2015 Long Live RS-232!
9/22/2015 The Differences between Solid and Stranded Cable
9/15/2015 Coaxial Connector Termination: Which Technique is Right for You
8/11/2015 802.11ah Breathes New Life to the 900 MHz Frequency Band
7/14/2015 Cable Options For Every Application
7/7/2015 900 MHz - Your NLOS Friend
6/2/2015 802.11ax Offers Blazing Fast Wi-Fi Connectivity
5/12/2015 The NBASE-T Alliance - Fostering Multi-Gig Speeds over Cat5e/6 Cabling
4/7/2015 L-com and The Internet of Things (IoT)
3/3/2015 802.3bt the Promise for Higher Power PoE
1/6/2015 L-com's Family of Brands - A Solution for Every Application
12/9/2014 Cat6a Products for High-Speed Networking
  Page:  1 of 15
    
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.