Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

Customer-Premises Equipment for Wireless Networks
(Tuesday, May 22, 2012)
 
 
L-com Global Connectivity
 
Customer-Premises Equipment for Wireless Networks
  Quick Order Free Catalog Custom / OEM New Products Sale Items  

L-com Brand CPE Wireless Access Points

CPE Units mounted on poles

Today's wireless market, more specifically the outdoor wireless market, continues to demand higher transmit power, greater dependability and advanced feature sets, all while keeping the client-side cost down. L-com brand Customer-Premises Equipment (CPEs) are all-in-one cost-effective weatherproof wireless devices featuring high output power as well as all the essential features for both operating as an Access Point or a CPE Client. This dual approach offers greater flexibility and reduced inventory stock as these units can perform all that is required for establishing reliable wireless networks.

The L-com CPEs have been developed with all the latest enhancements in wireless security but also with backwards compatibility to fit into pre-existing networks. They feature WEP, WPA, WPA2, WPA-PSK, 802.1x as well as other security features to best meet your specific needs.

Two new models are available for all your WiFi coverage needs.

WLAN-LCCPE28-1

  • 2.4 GHz - IEEE 802.11b/g/n compliant
  • IP65 rated enclosure for outdoor use
  • Internal 8 dBi antenna plus port for external antenna
  • Access Point, Wireless Client, Bridge and Repeater modes
  • Includes PoE injector and power supply

WLAN-LCCPE516-1

  • 5.8 GHz - IEEE 802.11a/n compliant
  • IP65 rated enclosure for outdoor use
  • Dual-polarity 16 dBi internal antenna
  • Selectable 2x2 MIMO RF outputs for external antenna
  • Access Point, Wireless Client, Bridge and Repeater modes
  • Includes PoE injector and power supply

Four Operating Modes

Access Point (AP) Mode: Allows wireless equipment such as Smart Phones or Laptops to be connected to a wired network. In this mode the CPE unit is typically connected to a router on a wired network. Network/internet connectivity can then be provided to the wireless devices connected to the CPE unit. The CPE unit provides security features that allow only select wireless devices to connect to it.

Wireless Client Mode: In this mode the CPE unit connects to another active AP as if it was a wireless device like a Laptop. Once connected it can then provide network/internet connectivity to wired devices via its Ethernet port. This mode is ideal if you need to provide connectivity to devices without wireless functionality.

Bridge Mode: Wireless bridges are typically used to connect two or more network segments that are physically separated. Bridging mode is achieved by using Wireless Distribution System (WDS) settings in the CPE unit. This allows only the selected CPEs to communicate with each other and denies access to other wireless devices trying to access them. Bridges can be used in Point-to-Point or Point-to Multipoint applications. An example of a Point-to-Point bridge application is connecting two commercial buildings. An example of a Point-to-Multipoint application is connecting multiple buildings on a college campus.

Repeater Mode: This mode is used to extend the range of an existing AP. This mode is also ideal when an obstruction is preventing wireless connectivity within a select area. Repeaters are commonly used when providing wireless connectivity to multi-story buildings and large homes.

Different Applications

These CPE units can be used in any market that requires wireless network/internet connectivity. Common markets include:

  • Special Events/Convention Centers
  • Parks and Recreation Areas, Theme Parks
  • WISP providers
  • Commercial WiFi Installers
  • Residential, Home Users
  • Educational Facilities
  • State and Federal Complexes
  • Transportation Terminals (Air, Train, Bus, etc)

Click here to download the .pdf datasheet for the 2.4 GHz CPE unit.
Click here to download the .pdf datasheet for the 5.8 GHz CPE unit.

WLAN-LCCPE28-1

2.4 GHz 802.11b/g/n Outdoor CPE
WLAN-LCCPE516-1

5 GHz 802.11a/n Outdoor CPE
Components in WLAN-LCCPE28-1 Kit Components in WLAN-LCCPE516-1 Kit
RJ45 Jack for wired connection to device RJ45 Jacks for MIMO wired connection to device
Power over Ethernet (PoE) Injector Comes With Each Kit
Connect with L-com
Follow L-com on Twitter
Follow L-com on Facebook
Follow L-com on YouTube
Follow L-com on Google+
 
Latest News
Get the latest press releases from L-com here!

Helpful Links
L-com Home Page
Authorized Distributors
Custom Cables
Product Wizards
Product Comparisons
Technical Resources
Newsletter Archive
Newsletter Feedback
Friendly & Knowledgeable Service · In Stock Availability & Same Day Shipping · 100% Satisfaction Guaranteed
         

Other newsletters that may be of interest to you:
 
5/21/2013 Pros-and-Cons-of-Switching-to-a-Fiber-Optic-LAN
5/14/2013 Ethernet Media Converter Applications
5/7/2013 Product Spotlight - L-com's best selling WiFi Antenna
4/23/2013 900 MHz Antennas and Amplifiers for SCADA, Industrial and RFID applications
4/23/2013 HDMI® Active Extenders, Splitters, and Switches
4/16/2013 Installing a Security and Surveillance Camera
4/16/2013 L-com's Antenna Product Wizard
4/9/2013 Which Right Angle Product is Right for You?
4/9/2013 Line of Sight (LOS) Overview
3/26/2013 PoE Offers Cost Savings and Installation Flexibility
3/19/2013 Broadband Antennas for DAS Applications and More
3/12/2013 Manually Switching Serial Data Lines
3/5/2013 What is an Antenna Array?
2/19/2013 Power Management Systems and UPSs
2/19/2013 Antenna Gain Patterns and Wireless Network Design
2/12/2013 Determining Access Point Connector Types
2/12/2013 What is Ingress Protection (IP)?
2/5/2013 Wireless Network System Overview
1/22/2013 how-to-make-your-own-wall-plates-and-rack-panels
1/22/2013 Weatherproof NEMA-Rated Enclosures
1/15/2013 How To Order Large Quantity Custom Products
1/8/2013 Wireless Network Application Overviews
1/1/2013 When Too Much Gain Is a Bad Thing
1/1/2013 L-com's Authorized Distributors
12/18/2012 L-com's Universal Rack Panels (UPR series)
12/11/2012 What is a MIMO antenna? MIMO Antennas Explained
12/11/2012 Bend Insensitive Fiber Optic Cables
12/4/2012 WiFi Antenna Polarization
11/20/2012 LSZH USB Cable Assemblies
11/20/2012 Wireless Access Points and Wireless USB Adapters
11/13/2012 Digital Video Interface Overview
11/13/2012 Choosing the Right WiFi Antenna for Your Application
11/6/2012 Which Frequency is Best for My Application?
10/23/2012 Cable Management Accessories
10/23/2012 How to Set Up a Laptop WiFi Booster Kit For Indoor Use
10/16/2012 Name Brands that L-com Distributes
10/9/2012 L-com Explains Low Loss Coax Cable
10/9/2012 Tight Angle Audio/Video Products
10/2/2012 HyperLink Brand Ceiling Mount MIMO Antennas
9/18/2012 How to set up a HyperLink brand outdoor WiFi Booster
9/18/2012 The Custom Manufacturing Quandary
9/11/2012 New Whitepaper - WiFi Antenna Installation Best Practices
9/11/2012 Ruggedized USB and HDMI Cable Assemblies
8/21/2012 USB Cables that Don't Pop Out of the Port
8/14/2012 HyperLink Brand Indoor WiFi Boosters
7/24/2012 Using Shielded Cable to Protect Data from EMI/RFI
7/17/2012 Converting Ethernet from Copper to Fiber and Back
7/10/2012 Grid Antennas that Steal the Show!
6/19/2012 In the Age of Right Angles
6/12/2012 Don't Skip Lightning Protection!
5/22/2012 Customer-Premises Equipment for Wireless Networks
5/15/2012 PVC, LSZH, and Polyurethane: Know your cable jacket choices
4/24/2012 What are lightning protectors?
4/17/2012 RJ45 Coupler Overview
4/10/2012 L-com's CA-400 Low Loss Coaxial Cable for Antenna Systems
3/20/2012 Unique USB cable designs from L-com
3/13/2012 Typical LAN structured cabling system
2/14/2012 Organize your fiber network with racks and enclosures
1/17/2012 Common Fiber Problems
1/10/2012 Commercial Networking vs Industrial Networking
12/20/2011 Customizable USB Products
12/13/2011 OTDR Fiber Testers - Feature Packed, Aggressively Priced
11/15/2011 Right angle D-Sub adapters solve problems
11/8/2011 What does SCSI mean?
10/18/2011 New industrial ethernet switches
10/11/2011 Heated Weatherproof Enclosure Options
9/20/2011 L-com's New USB 2.0 IP67 Field Installable Connectors
9/13/2011 2.4 GHz Wireless Amplifiers
8/23/2011 Protect Your 15 VDC and 24 VDC PoE Lines
8/16/2011 A new angle on Ethernet cabling
8/9/2011 How lightning affects electronics and how to stop it
7/19/2011 Why use Field Termination D-Sub Connectors?
7/12/2011 A/V Splitters, Switches and Extension Solutions from L-com
6/14/2011 HyperAmp-High-Powered-Amplifiers
5/17/2011 Don't leave yourself exposed and unprotected!
5/3/2011 Media Converters Solve Ethernet Distance Problems
4/19/2011 Latching USB Technology
4/12/2011 L-com's FCC-Certified 2.4GHz Amplifier Kits
3/15/2011 LSZH for Data Cables
3/2/2011 How to buy a passive PoE Injector/Tap
2/15/2011 2.4 GHz Omni directional WiFi Antennas
1/25/2011 Why You Need Weatherproof Industrial Enclosures
1/19/2011 Everything Telecom/Modular Bulk Cable
1/4/2011 Why USB Technology Pervades Connectivity - Vol. 11 No. 1
12/21/2010 Getting Started With Power-over-Ethernet - Vol. 10 No. 40
11/25/2010 L-com's New SC-232 Series Interface Converters - Vol. 10 No. 36
10/28/2010 L-com's 2.4 GHz FCC Certified WiFi Amplifier Kits - Vol. 10 No. 35
10/26/2010 Coaxial Products to Fill Every Need - Vol. 10 No. 34
9/30/2010 Tips on Selecting the Right Coaxial Cable - Vol. 10 No. 28
9/9/2010 Lightning Never Strikes Twice - Vol. 10 No. 29
8/24/2010 Power over Ethernet - Vol. 10 No. 26
8/19/2010 USB 2.0 and 3.0 Products Available at L-com - Vol. 10 No. 25
7/27/2010 Want a clear wireless signal? It starts with the antenna! - Vol. 10 No. 24
7/20/2010 IEEE-488 Tutorial - Vol. 10 No. 23
7/8/2010 Cat 5e, Cat 6, Cables, Connectors, and more! - Vol. 10 No. 22
6/29/2010 Fiber Optic Tutorial - Vol. 10 No. 20
6/25/2010 NEMA Enclosures Tutorial - Vol. 10 No. 16
6/1/2010 Lightning and Surge Protectors Tutorial - Vol. 10 No. 18
5/4/2010 What Are "Rubber Duck" Antennas - Vol. 10 No. 12
3/16/2010 L-com now offers M12 cables, connectors, and adapters! - Vol. 10 No. 11
2/23/2010 L-com Has Your USB 2.0 Application Covered - Vol. 10 No. 7
2/16/2010 PoE Products: L-com sells Power over Ethernet - Vol. 10 No. 6
2/9/2010 Testing a WiFi Amplifier - The Dos and Don’ts - Vol. 10 No. 5
2/2/2010 Antenna Polarization and How it Works for You - Vol. 10 No. 3
1/26/2010 What is a Reverse Polarized Connector? - Vol. 10 No. 2
12/22/2009 D-Subs Continue to Lock Down Dependability - Vol. 9 No. 63
12/15/2009 USB: The Future and the Past - Vol. 9 No.62
12/1/2009 HDMI Evolution - Vol. 9 No. 61
11/24/2009 Common Tech Questions - Vol. 9 No. 60
11/10/2009 Rack Systems & Patch Panels - Vol. 9 No. 58
11/3/2009 What Is 10 Gigabit Fiber? - Vol. 9 No. 57
10/27/2009 Media Converters - Vol. 9 No. 56
10/15/2009 NEMA Rated Weatherproof Enclosures for European Applications - Vol. 9 No. 54
10/13/2009 L-com's Online Cable Configurator - Vol. 9 No. 53
10/8/2009 Signal Splitters / Signal Combiners - Vol. 9 No. 52
10/6/2009 Flatscreen TVs and the Cables Used On Them - Vol. 9 No. 51
9/24/2009 NEMA Rated Outdoor Enclosures - Vol. 9 No. 49
9/3/2009 USB Mini-B Connectors and Cables - Vol. 9 No. 45
9/1/2009 Niche Products - Vol. 9 No. 44
8/27/2009 New Wireless LAN Radios from L-com - Vol. 9 No. 43
8/25/2009 Reverse Polarized Connector - Vol. 9 No. 42
8/18/2009 Different Shielding Types - Vol. 9 No. 41
8/6/2009 Inside L-com's Master Catalog - Vol. 9 No. 39
7/30/2009 L-com Video - Grid Antenna - Vol. 9 No. 37
7/23/2009 Right Angle RJ45 Couplers - Vol. 9 No. 36
7/7/2009 Antenna Gain - Vol. 9 No. 33
6/30/2009 Coaxial 101 - Vol. 9 No. 32
6/18/2009 Coaxial Crimping Tools - Vol. 9 No. 31
6/2/2009 Fiber Cable Colors - What do they mean? - Vol. 9 No. 28
5/26/2009 Keeping it Green at L-com - Vol. 9 No. 27
5/19/2009 KVM Switching Over IP - Vol. 9 No. 26
5/5/2009 L-com Product Solutions for A/V Installers - Vol. 9 No. 24
4/30/2009 Wires in a Wireless World - Vol. 9 No. 23
4/28/2009 L-com Introduces its New Online Cable Configurator - Vol. 9 No. 22
4/23/2009 IP67 Products and Ratings - Vol. 9 No. 21
4/21/2009 Digital Signage Support from L-com - Vol. 9 No. 20
4/7/2009 DisplayPort Interfaces - Vol. 9 No. 17
3/31/2009 New USB Type A to Type A LSZH Cables from L-com - Vol. 9 No. 16
3/19/2009 The Security Industry and L-com Products - Vol. 9 No. 15
3/10/2009 New Products Make Your Job Easier! - Vol. 9 No. 12
3/3/2009 Industrial Connectivity Products - Vol. 9 No. 11
2/26/2009 Modular Cable Colors - Vol. 9 No. 10
2/24/2009 Plenum vs. LSZH - Vol. 9 No. 9
2/12/2009 We Want To Hear From You!
2/10/2009 Flatscreen TVs and the Cables Used on Them - Vol. 9 No. 5
1/29/2009 How is a Cable Born? - Vol. 9 No. 3
1/29/2009 Signal Splitters / Signal Combiners
1/27/2009 Colored Fiber Optic Cables - Vol. 9 No. 2
10/28/2008 Let the Magic of L-com's Product Wizards Work for You! - Vol. 8 No. 22
10/14/2008 An Expert's Opinion About DisplayPort Interfaces - Vol. 8 No. 21
10/7/2008 Fundamentals of a USB Cable - Vol. 8 No. 20
9/30/2008 Things to Know When Selecting a Modular Plug - Vol. 8 No. 19
9/2/2008 L-com Sells HyperLink Wireless Equipment - Vol. 8 No. 18
8/26/2008 Get a Clear Signal with L-com's Fiber Optic Testers - Vol. 8 No. 17
8/19/2008 Connector Covers: Protect Your Ports! - Vol. 8 No. 16
7/29/2008 Custom Cable Assembly Lengths and Wiring Schemes - Vol. 8 No. 15
7/1/2008 Category 5E vs. Category 6 - What is the Difference? - Vol. 8 No. 12
6/24/2008 Redundant Network Architecture - Vol. 8 No. 9
5/20/2008 Standard Grade SVGA Cables - Vol. 8 No. 5
4/1/2008 What is a Reverse Polarized Connector? - Vol. 8 No. 7
1/22/2008 Origins of BNC, SMA and Other Connectors - Vol. 8 No. 1
12/26/2007 IEEE-1394 (Firewire) Technology
11/27/2007 L-com's Fiber Optic Capabilities
11/12/2007 Converting USB
10/30/2007 Field-Friendly Products
10/10/2007 Bulk Cable
10/10/2007 Extending Video Over Long Distances
9/10/2007 Thermal Management Best Practices: Racks and Enclosures
7/10/2007 Longer Length HDMI Cables
6/19/2007 Clipped LC Connector Cables
6/19/2007 MTP Fiber Cables
6/5/2007 RJ (Registered Jack) Style Modular Plugs
5/8/2007 How to Integrate FieldBus and Serial Technology to Ethernet
4/3/2007 Right Angle D-Subminiature Adapters
3/14/2007 USB Technology
2/13/2007 Video Over Alternative Media Types
1/10/2007 Custom Cable Assembly Lengths and Wiring Schemes
12/8/2006 Ethernet Myths Revealed
11/14/2006 What's Your Choice - Cable Management or Network Downtime?
10/31/2006 Securing Your Network
9/19/2006 Shielded Cabling and Network Components
9/19/2006 KVM Switching Over IP
8/29/2006 Shielded Network and Cabling Components
7/11/2006 Data Protocol Conversion
6/13/2006 IEEE-488 GPIB Fundamentals
5/9/2006 Video Display Fundamentals
4/11/2006 Redundant Network Architectures
3/14/2006 USB Conversion
2/14/2006 Panel Mount Adapters
1/17/2006 Waterproof Connectors
12/13/2005 How to Extend Your Network
11/15/2005 Coaxial Cabling - What is it and where is it used?
10/18/2005 Plenum vs. LSZH Video Cables
10/4/2005 Structured Wiring Components
9/20/2005 Fundamentals of SCSI - What Is It and Where Is It Used?
9/7/2005 Basic Operation of a Fiber Cable
8/23/2005 DVI and HDMI Interfaces Worth Knowing
8/16/2005 Category 5E vs. Category 6 - What is the difference?
7/26/2005 Understanding Data Cable Characteristics
7/12/2005 KVM Switches and Extenders
6/7/2005 New Additions - L-com's Fiber Products
4/5/2005 Cable Tester Month
3/22/2005 Fundamentals of Firewire
3/8/2005 75 Ohm, 50 Ohm - Which one is right for you?
2/22/2005 Industrial Ethernet
2/8/2005 Cable Management
1/25/2005 Fundamentals of USB
9/1/2004 Structured Wiring
8/2/2004 IEEE-1394 / Firewire
5/3/2004 SOHO Wireless Networking
4/1/2004 Universal Serial Bus (USB)
3/1/2004 Network Media Conversion