L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

The Flash Player is required to see this video.


Downloadable Version:
To download this video tip, right-click or control-click on the following link and choose "Save Target As. . ."

lcom-slimline-adapters-used (iPod, Win Media, Quicktime)
.mp4 320x240 - 5 MB

Tools / Products used in this video tip

Gender ChangersSlimline D-Sub and High Density Gender Changers/Adapters - Low Profile, Panel Mountable
Socket SaversSlimline D-Sub and High Density Socket Savers/Adapters - Low Profile, Panel Mountable
Null-Modem and ReversersSlimline Null Modems and Reversers - Adapters Make Good Substitutes for Crossover Cables

Slimline adapters are used in a variety of applications and because of their low profile design, they reduce leverage strain on overstressed interface or computer ports. They are fully shielded for electrically noisy environments and are universally designed for serial or parallel applications.

Gender changers

Dual-purpose slimline gender changers allow mismatched D-Subminiature connectors to mate and are also panel mountable to pass cables through a bulkhead. You may also want to view our helpful video tip on hardware requirements when panel mounting adapters.

Gender changers are available in all standard D-Subminiature connector sizes with male to male or female to female genders.

Socket Savers

Slimline socket savers extend the life of frequently mated D-Subminature connectors used on expensive cables and ports.

Socket savers are available in all standard D-Subminature connector sizes with male to female genders.

Null Modem and Reversers

Convert your existing straight wired cables to null modem or reverser (transmit & receive) cables with these handy, inexpensive slimline adapters. Simply plug these adapters onto the end of a cable and you're done!

Custom pinouts can be manufactured for your application with modest minimum requirements, so be sure to contact your L-com sales rep for details.

View more tips and videos.

  
    
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.